Product Number: BE46207

16 PAIR AES/EBU, 26AWG, ISTP, FLEX, LSZH, STAGE

16 PAIR AES/EBU, 26AWG/0.14mm², ISTP, FLEX, LSZH, STAGE

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Digital multi-modulation cable used in professional studios; For the transmission of analogue and digital audio signals; Designed to meet the requirements of the AES/EBU specification; The cable is very flexible and has a small outer diameter for use in applications where space is limited

Conductor

AWG Stranding Material Cross Section Construction n x D
26 7x34 TC - Tinned Copper 0.14 mm² 7x0.16 mm

Conductor Count

32

Total Number of Pairs

16

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance
Insulation PE - Polyethylene (Foam) 1.1 mm 0.03 mm

Color Chart

Number Color
Pair 1 t/m 16 White & Blue

Inner Shield

Type Material Nominal Diameter Min. Coverage [%]
Spiral Serve / Screen Tinned Copper (TC) 2.40 mm 90%

Inner Jacket

Material Nominal Diameter Diameter +/- Tolerance
Nylon 2.8 mm 0.1 mm

Outer Shield

Type Material Nominal Diameter Min. Coverage [%]
Braid Tinned Copper (TC) 13.1 mm 90%

Outer Jacket

Material Nominal Diameter Diameter +/- Tolerance
LSZH - Low Smoke Zero Halogen (Flame Retardant) 15.3 mm 0.5 mm

Cabling

Description
1 center filler + 16 pairs covered with a non-woven separating foil

Conductor DCR

Max. Conductor DCR
130 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor
50 pF/m

Impedance

Frequency [MHz] Nominal Characteristic Impedance Nominal Characteristic Tolerance
0.1 - 6 110 Ohm +/- 15 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 2.3 dB/100m
6 MHz 9.5 dB/100m
10 MHz 16 dB/100m

Delay

Nominal Velocity of Propagation (VP) [%]
60%

Other Temp Range

-25 to +70 °C

Min. Bend Radius During Installation

153 mm

Min. Bend Radius During Operation

229.5 mm

Environmental Space

Indoor

Update and Revision

Revision Number: 0.162 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.162 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length
BE46207.00250 Purple Reel 250 m
BE46207.00500 Purple Reel 500 m