Product Number: 3613

Category 6+ Premium Cable, 4 Pair, U/UTP, CMP

Category 6+ Premium Premise Horizontal Cable (400MHz), 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Plenum-CMP, Flamarrest® PVC-LS Jacket

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Size Stranding Material No. of Pairs
23 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
PO+FEP - Polyolefin + Fluorinated Ethylene Propylene White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Outer Jacket

Separator Material Material Trade Name Nom. Diameter Ripcord
Center Member (Patented X-Spline®) PVC - Polyvinyl Chloride Flamarrest® 0.238 in (6.05 mm) Yes

Overall Cable Diameter (Nominal)

0.238 in (6.05 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
77 Ohm/km (23 Ohm/1000ft) 330 pF/100m

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop. Typical Delay Skew
100 MHz 537.6 ns/100m 35 ns/100m 70% 35 ns/100m

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm]
1 2.0 dB/100m 84.3 82.3 80.3 80.3 76.8 73.8 20.0 100 ± 15
4 3.7 dB/100m 75.3 73.3 69.5 69.5 64.8 61.8 23.6 100 ± 15
8 5.3 dB/100m 70.8 68.8 63.5 63.5 58.7 55.7 25.3 100 ± 15
10 5.9 dB/100m 69.3 67.3 61.4 61.4 56.8 53.8 26.0 100 ± 15
16 7.4 dB/100m 66.2 64.2 56.8 56.8 52.7 49.7 26.0 100 ± 15
20 8.3 dB/100m 64.8 62.8 54.4 54.4 50.8 47.8 26.0 100 ± 15
25 9.4 dB/100m 63.3 61.3 52.0 52.0 48.8 45.8 25.5 100 ± 15
31.25 10.5 dB/100m 61.9 59.9 49.4 49.4 46.9 43.9 25.0 100 ± 15
62.5 15.1 dB/100m 57.4 55.4 40.3 40.3 40.9 37.9 23.5 100 ± 15
100 19.3 dB/100m 54.3 52.3 33.0 33.0 36.8 33.8 22.5 100 ± 15
155 24.5 dB/100m 51.4 49.4 24.9 24.9 33.0 30.0 21.6 100 ± 22
200 28.2 dB/100m 49.8 47.8 19.6 19.6 30.8 27.8 21.0 100 ± 22
250 31.8 dB/100m 48.3 46.3 14.5 14.5 28.8 25.8 20.5 100 ± 32
300 35.2 dB/100m 47.1 45.1 9.9 9.9 27.3 24.3 20.1 100 ± 32
350 38.4 dB/100m 46.1 44.1 5.7 5.7 25.9 22.9 19.8 100 ± 32
400 41.5 dB/100m 45.3 43.3 1.8 1.8 24.8 21.8 19.5 100 ± 32
450 44.3 dB/100m 44.5 42.5 23.7 20.7 19.2 100 ± 32
500 47.1 dB/100m 43.8 41.8 22.8 19.8 19.0 100 ± 32
550 49.7 dB/100m 43.2 41.2 22.0 19.0 18.8 100 ± 32
600 52.3 dB/100m 42.6 40.6 21.2 18.2 18.7 100 ± 32
650 54.8 dB/100m 42.1 40.1 20.5 17.5 18.5 100 ± 32

Voltage

UL Voltage Rating
300 V (CMP), 300 V (CL3P)

Temperature

UL Temperature Operating Installation Storage
90°C -20°C To +75°C 0°C To +50°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.0 in (25 mm) 2.5 in (64 mm)

Max. Pull Tension

25 lbs (11 kg)

Bulk Cable Weight

28 lbs/1000ft

Environmental Suitability

Plenum, Indoor

Sustainability

Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CMP, CMP-LP (0.6A), CL3P-LP (0.6A)

CEC / C(UL) Compliance

CMP

ICEA Compliance

S-116-732

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

NEMA Compliance

ANSI/NEMA WC-66

Data Category

Category 6

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6

Third Party Performance Verification

Category 6

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

CENELEC Compliance

Segregation class according EN50174-2 = a

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

3612

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 400 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0.

Update and Revision

Revision Number: 0.557 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.557 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC
3613 0101000 Black Reel 1,000 ft 612825145967
3613 010A1000 Black Reel-in-Box 1,000 ft 612825145943
3613 010U1000 Black UnReel 1,000 ft 612825145950
3613 0102500 Black Reel 2,500 ft 612825145974
3613 D151000 Blue Reel 1,000 ft 612825145714
3613 D15A1000 Blue Reel-in-Box 1,000 ft 612825335078
3613 D15U1000 Blue UnReel 1,000 ft 612825335085
3613 D152500 Blue Reel 2,500 ft 612825145721
3613 0081000 Gray Reel 1,000 ft 612825145899
3613 008A1000 Gray Reel-in-Box 1,000 ft 612825145875
3613 008U1000 Gray UnReel 1,000 ft 612825145882
3613 0051000 Green Reel 1,000 ft 612825145837
3613 005A1000 Green Reel-in-Box 1,000 ft 612825145813
3613 005U1000 Green UnReel 1,000 ft 612825145820
3613 0052500 Green Reel 2,500 ft 612825145844
3613 0031000 Orange Reel 1,000 ft 612825145769
3613 003A1000 Orange Reel-in-Box 1,000 ft 612825145745
3613 003U1000 Orange UnReel 1,000 ft 612825145752
3613 012A1000 Pink Reel-in-Box 1,000 ft 612825145981
3613 007A1000 Purple Reel-in-Box 1,000 ft 612825145851
3613 007U1000 Purple UnReel 1,000 ft 612825145868
3613 002A1000 Red Reel-in-Box 1,000 ft 612825145738
3613 0091000 White Reel 1,000 ft 612825145929
3613 009A1000 White Reel-in-Box 1,000 ft 612825145905
3613 009U1000 White UnReel 1,000 ft 612825145912
3613 0092500 White Reel 2,500 ft 612825145936
3613 0041000 Yellow Reel 1,000 ft 612825145790
3613 004A1000 Yellow Reel-in-Box 1,000 ft 612825145776
3613 004U1000 Yellow UnReel 1,000 ft 612825145783
3613 0042500 Yellow Reel 2,500 ft 612825145806