Product Number: 7401WS

MachFlex™, 2+1G C #20 Str BC, PVC Ins, OA TC Brd, TPE Jkt, PLTC

MachFlex™ for High Flex, 2+1G Conductor 20AWG (19x32) Bare Copper, PVC Insulation, Overall Tinned Copper Braid(85%) Shield, TPE Outer Jacket, PLTC

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element AWG Stranding Material No. of Conductors
20 19x32 BC - Bare Copper 2
Ground Wire 20 19x32 BC - Bare Copper 1

Conductor Count

3

Insulation

Material Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.015 in

Color Chart

Number Color
1 Black and Numbered 1
2 Black and Numbered 2
3 Green/Yellow

Inner Jacket

Material Nominal Diameter Nominal Wall Thickness
TPE - Thermoplastic Elastomer 0.197 in 0.025 in

Outer Shield

Type Material Coverage [%] Nominal Diameter
Braid Tinned Copper (TC) 85% 0.219 in

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
TPE - Thermoplastic Elastomer 0.303 in 0.042 in

Conductor DCR

Nominal Conductor DCR
8.8 Ohm/1000ft

Voltage

UL Voltage Rating
300 V RMS

UL Temp Rating

90°C

Operating Temperature Range

-40°C (-5°C Flexing) To +90°C

Other Temp Range

Flexing: -5°C To +90 °C

Oil Resistance

Yes

UV Resistance

Yes

Flex Cycle Rating

1 Million Flexes

Bulk Cable Weight

56 lbs/1000ft

Max. Pull Tension

39 lbs

Min. Bend Radius (Continuous Flexing)

3 in

NEC/(UL) Compliance

PLTC

UL AWM Style Compliance

AWM 20327

CSA AWM Compliance

AWM I/II A/B

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

MII Order #39 (China RoHS)

Yes

Suitability - Non-Halogenated

No

Suitability - Oil Resistance

Yes - Oil Res II

Suitability - Sunlight Resistance

Yes

UL Flammability

UL1685 UL Loading

CSA Flammability

FT4

IEEE Flammability

IEEE 1202 FT4

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.340 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.340 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
7401WS 060250 Chrome Reel 250 ft 612825185314
7401WS 0601000 Chrome Reel 1,000 ft 612825185307
7401WS 0605000 Chrome Reel 5,000 ft 612825185321