Product Number: 7440W

MachFlex™, 11+1G C #14 Str BC, PVC-NYL Ins, TPE Jkt, 1000V WTTC, 600V TC-ER

MachFlex™ for High Flex, 11+1G Conductor 14AWG (41x30) Bare Copper, PVC-NYL Insulation, TPE Outer Jacket, 1000V WTTC, 600V TC-ER

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element AWG Stranding Material No. of Conductors
14 41x30 BC - Bare Copper 11
Ground Wire 14 41x30 BC - Bare Copper 1

Conductor Count

12

Insulation

Material Nominal Diameter
PVC/Nylon - Polyvinyl Chloride + Nylon 0.117 in

Color Chart

Number Color
1 Black and Numbered 1
2 Black and Numbered 2
3 Black and Numbered 3
4 Black and Numbered 4
5 Black and Numbered 5
6 Black and Numbered 6
7 Black and Numbered 7
8 Black and Numbered 8
9 Black and Numbered 9
10 Black and Numbered 10
11 Black and Numbered 11
12 Green/Yellow

Outer Shield

Material
No Shield

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
TPE - Thermoplastic Elastomer 0.617 in 0.063 in

Conductor DCR

Nominal Conductor DCR
2.5 Ohm/1000ft

Voltage

UL Voltage Rating
1000 V RMS
600 V RMS

UL Temp Rating

75°C Dry, 90°C Wet

Other Temp Range

Flexing: -5°C To +90 °C

Oil Resistance

Yes

UV Resistance

Yes

Flex Cycle Rating

1 Million Flexes

Bulk Cable Weight

259 lbs/1000ft

Max. Pull Tension

804 lbs

Min. Bend Radius (Continuous Flexing)

6.2 in

NEC/(UL) Compliance

TC-ER, WTTC

CEC/C(UL) Compliance

CIC, TC

UL AWM Style Compliance

AWM 20328

CSA AWM Compliance

AWM I/II A/B

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

MII Order #39 (China RoHS)

Yes

Suitability - Non-Halogenated

No

Suitability - Oil Resistance

Yes - Oil Res II

Suitability - Sunlight Resistance

Yes

UL Flammability

UL1685 UL Loading

CSA Flammability

FT4

IEEE Flammability

IEEE 1202 FT4

UL voltage rating

1000 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.371 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.371 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
7440W 060250 Chrome Reel 250 ft 612825186755
7440W 0601000 Chrome Reel 1,000 ft 612825186748
7440W 0605000 Chrome Reel 5,000 ft 612825186762