Product Number: DB58UHF
Double Bubble RG-58 "F" Coax Compression Connector
Double Bubble RG58 "F" connector, fits standard RG58 50 Ohm coaxial cable. Compression design that molds the metal completely around the cable. 25 per Pack
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
UHF Antenna, 50 Ohm |
---|
Physical Characteristics (Overall)
Packaging |
25 Pack |
---|---|
Number of Pieces |
1 |
Connectors
Materials
Material |
---|
Nickel plated Brass |
Gold Plated |
Electrical Characteristics
Impedance
Nominal Characteristic Impedance |
---|
50 Ohm |
Mechanical Characteristics
Footprint/Type |
Coax |
---|---|
Connector Interface Type |
F |
Gender |
Male - plug |
Connector Series Name |
Double Bubble |
Locking |
No |
Tool Compatibility |
CPLCRBC-BR (compression) |
Termination Type |
Compression |
Cable Center Conductor Diameter Limits |
.0317 - .0339 inch |
---|---|
Cable Dielectric Diameter Limits |
.0111 - .121 inch |
Cable Outer Jacket Diameter Limits |
.185 - .201 inch |
Standards
RG Type |
58 |
---|
Applicable Environmental and Other Programs
EU CE Mark |
Yes |
---|
Suitability
Suitability - Indoor |
Yes |
---|
Related Part Numbers
Footnote |
Q - STANDARD PACKAGES CANNOT BE BROKEN. |
---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
---|
History
Update and Revision |
Revision Number: 0.109 Revision Date: 03-04-2023 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.109 Revision Date: 03-04-2023 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
DB58UHF | No Color | 845671000221 |