Product Number: RSE 4U
M12 Insert Sensor/Actuator Receptacle Connector: Male, insert with O-ring, M12 - mating side, solder contacts - connecting side, 4-pin, U (M12)-coded, unshielded, black body, 230 V AC/DC, 4 A
M12 Insert Sensor/Actuator Receptacle Connector: Male, insert with O-ring, M12 - mating side, solder contacts - connecting side, 4-pin, U (M12)-coded, unshielded, black body, 230 V AC/DC, 4 A
-
Availability:
-
Global inventory:

Specifications
Face View
Product Family |
Sensor / Actuator Connectors |
---|---|
Product Sub Family |
M12 Insert |
Mating Side |
M12 |
Connecting Side |
Solder Contacts |
Connector Type |
Receptacle |
Type of Contact / Gender |
Male |
Connector Design |
Insert with O-ring |
Number of Pins |
4 |
Coding |
U (M12) |
Rated Voltage |
250 V |
Rated Voltage (UL) |
AWG 22&24: 300 V AC/DC; AWG 26: 30 V AC/DC |
Rated Impulse Voltage |
2.5 kV |
Operating Voltage |
230 V AC/DC |
Rated Current* |
4 A |
Rated Current (UL)* |
AWG 22&24: 4 A; AWG 26: 2 A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Type of Connection |
Solder |
Suitable Conductor Cross Section |
Solid wires: 0.22 mm² to 0.75 mm² / Standed wires: 0.22 mm² to 0.5 mm² |
Ambient Temperature (Operation)* |
- 25 °C - + 85 °C |
Operating Temperature (UL) |
max. + 50 °C |
Protection Degree / IP Rating** |
IP65, IP67 |
Design Standard |
IEC 61076-2-101 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance |
DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category |
II acc. to DIN EN 60664-1 (VDE 0110-1) |
Materials
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Au |
Contact Bearer Material |
PA |
Contact Bearer Color |
Black |
Flammability Class (Contact Bearer) |
UL 94 V-0 |
Potted |
No |
O-Ring Material |
FKM |
Approvals
UL-File |
E315587 |
---|---|
UL |
cURus |
Safety & Environmental Compliance
RoHS Compliant |
yes |
---|
Notes
Note Derating |
* Notice derating |
---|---|
Protection Degree / IP Rating Note |
* only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures. |
Note |
The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101. If the receptacle connector is installed in a metal housing, the requirements according to DIN EN 61140 must be observed for use as protection class II equipment at the planned location. |
UL Note |
The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101 If the receptacle connector is installed in a metal housing, the requirements according to DIN EN 61140 must be observed for use as protection class II equipment at the planned location. |
Information
Note Derating |
* Notice derating |
---|---|
Protection Degree / IP Rating Note |
* only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures. |
Note |
The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101. If the receptacle connector is installed in a metal housing, the requirements according to DIN EN 61140 must be observed for use as protection class II equipment at the planned location. |
UL Note |
The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101 If the receptacle connector is installed in a metal housing, the requirements according to DIN EN 61140 must be observed for use as protection class II equipment at the planned location. |
Part Numbers
Item # | Item Description |
---|---|
11612 | RSE 4U |