Product Number: AP106503

KeyConnect Shielded and Unshielded Patch Panel with Shutter, 24-Port, 1U, Black (Empty)

KeyConnect Shielded and Unshielded Patch Panel with Shutter, 24-Port, 1U Flat Style, Black (Empty)

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800, 3600, 2400 and 1200.

Height

44.5 mm

Width

482.6 mm

Depth

110 mm

Port Count

24 Port

Front Connection

Flush

Packaging

Individually packaged in a cardboard box.

Weight

0.8 kg

Materials

Description Material
Panel Body SPCC
Transparent Shutter & Label Holder PC
Black Plastic ABS

Max Capacity

24 connectors

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

EU Directive 2011/65/EU (RoHS 2)

Yes

Suitability - Indoor

Yes

Related Parts

Compatible with 10GX, CAT6+ and CAT5E KeyConnect Modular Jacks, REVConnect Modular Jacks as well as KeyConnect Multimedia Modules.

Included Parts

4 Screws (M6*16); 4 M6 Nuts; 1 Ground Wire(200mm), Rear Cable Management Bar, Cable Ties

Notes

For proper installation refer to Installation Guide PX105408 included with the product

Update and Revision

Revision Number: 0.29 Revision Date: 04-08-2022

Update and Revision

Revision Number: 0.29 Revision Date: 04-08-2022


Part Numbers

Item # Color Putup Type
AP106503 Black 1U