Product Number: CAT 5E KCONN PP 24 1U
AX104013-CAT 5E KeyConect Patch Panel, 24 Port, 1U
CAT5E KeyConnect Patch Panel, 24-port, 1U
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
IBDN System 1200, TIA Category 5E, ISO Class D, 1000BASE-T |
---|
Physical Characteristics (Overall)
Height |
1.75 in |
---|---|
Width |
19.000 in |
Depth |
1.3 in |
Port Count |
24 Port |
Front Connection |
Flush |
Packaging |
Individually packaged in a cardboard box. |
Weight |
1.350 lbs |
Connectors
Materials
Description | Material |
---|---|
Panel | Steel |
Construction and Dimensions
Max Capacity |
24 connectors (preloaded) |
---|
Electrical Characteristics
Dielectric Strength |
1,000 V RMS @ 60 Hz for 1 minute |
---|---|
Current Rating |
1.500 A |
Insulation Resistance |
500 M-Ohm Minimum |
Termination Resistance |
2.5 mOhm |
Temperature Range
Installation Temperature Range |
-10°C To +60°C |
---|---|
Storage Temperature Range |
-40°C To +70°C |
Operating Temperature Range |
-10°C To +60°C |
Mechanical Characteristics
Footprint/Type |
KeyConnect |
---|---|
Tool Compatibility |
Gigaflex Connecting Tool (AX100749) |
Plug /Jack Compatibility |
RJ45 |
Termination Type |
Universal T568A/B |
Standards
Data Category |
Category 5e |
---|---|
TIA/EIA Compliance |
ISO/IEC 11801:2002 Ed.2 |
Other Standards |
FCC Part 68, Subpart F, IEC 60603-7 |
Third Party Performance Verification |
ETL - Verified Category 5e |
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|---|
EU Directive 2011/65/EU (RoHS 2) |
Yes |
MII Order #39 (China RoHS) |
EUP 50 |
Flammability, LS0H, Toxicity Testing
Safety Listing |
ACA, Bi-national Standard Listed |
---|
Related Part Numbers
Related Parts |
CAT5E Modular Cords |
---|
Product Notes
Included Parts |
4 Screws (10x32); 4 Screws (12x24); 1 Label Holder; 1 Printable LabelFlex Half-Sheet; 2 Velcro Straps; 2 Rear Cable Management Bracket; 1 Installation Guide; 1 kit Termination Bar |
---|---|
Notes |
For proper installation refer to Installation Guide PX104691 included with the product |
History
Update and Revision |
Revision Number: 0.262 Revision Date: 11-19-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.262 Revision Date: 11-19-2024 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
AX104013 | Black | 611589005913 |