Product Number: 1U FAN TRAY A-SERIES

3U Fan unit with power cord for 19" A-Serie cabinets

Fan unit especially made to fit Belden A-series, free standing cabinets. The unit can be installed horizontally inside the enclosure, fixed to the verticals. Units available with 2, 3 or 4 fans and several plug types.

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Environmental Space

Indoor

Rack Units

1U

On-Off Switch

Yes

Cord Length

1.9 m

Material

SPCC cold rolled steel

EU CE Mark

Yes

EU Directive 2011/65/EU (RoHS 2)

Compliant

Packaging

Individually packed in a box.

Update and Revision

Revision Number: 0.27 Revision Date: 04-08-2022

Packaging

Individually packed in a box.

Update and Revision

Revision Number: 0.27 Revision Date: 04-08-2022

Part Numbers

Item # Number of Fans Plug Type Color
ADAF2B21 2 BS 1363P Gray
ADAF2B22 2 BS 1363P Black
ADAF2B31 3 BS 1363P Gray
ADAF2B32 3 BS 1363P Black
ADAF2B41 4 BS 1363P Gray
ADAF2B42 4 BS 1363P Black
ADAF2G21 2 16A Schuko Gray
ADAF2G22 2 16A Schuko Black
ADAF2G31 3 16A Schuko Gray
ADAF2G32 3 16A Schuko Black
ADAF2G41 4 16A Schuko Gray
ADAF2G42 4 16A Schuko Black
ADAF2N21 2 5-15P Gray
ADAF2N22 2 5-15P Black
ADAF2N31 3 5-15P Gray
ADAF2N32 3 5-15P Black
ADAF2N41 4 5-15P Gray
ADAF2N42 4 5-15P Black

Resources

Resources