Belden’s DuetConnect systems reduce the complexity of emerging technology and applications by eliminating the need for separate power and data infrastructure. By merging power and data capabilities across a portfolio of hybrid components, DuetConnect simplifies installation and maintenance, reduces material costs, optimizes space and enhances performance.
The DuetConnect Hybrid Termination Box is a stackable termination box that enables easy, clean and efficient termination of hybrid cables while keeping copper and fiber separate to ensure proper performance. Each module supports up to four fibers and four copper conductors.
DuetConnect Hybrid Cables
DuetConnect Hybrid Copper-Fiber Cables allow one cable to offer the advantages of DC power and fiber, safely delivering both over long distances to remote locations where standard power is unavailable or too costly to install.
DuetConnect Features and Benefits
Make rework a thing of the past
With the DuetConnect Hybrid Termination Box, installers can quickly and easily terminate and separate fiber and copper in a single box to save time and space!
In-wall conduits for hybrid cable can be used by installing directly onto a junction box.
Scalability in a snap
Add density by simply stacking one DuetConnect Hybrid Termination Box on top of another, with up to three boxes stacked total.
Bring power to new places
The enclosure acts as a termination point for cameras, distributed antenna systems and optical network terminals in passive optical LAN environments.