Product Number: 3107LWS
RS-485, 2PR #22 Str TC, PO ins, F/B, LSNH Jkt, SWA, Cca
RS-485, 2 Pair AWG 22 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil + Braid(s) shielding, LSZH / FRNC jacket ,SWA, CPR Cca
-
Availability:
-
Global inventory:

Specifications
Product Overview
Suitable Applications |
Instrumentation and computer cable. For EIA RS-485 transmissions applications |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 2 | 22 AWG | 7x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PE - Polyethylene (Foam) | 0.65 mm (0.026 in) | 2.04 mm (0.0803 in) | White/Blue & Blue/White, White/Orange & Orange/White |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
Braid | Tinned Copper (TC) | 65% |
Inner Jacket
Material | Nom. Thickness | Nom. Diameter | Color |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 1.35 mm (0.0531 in) | 8.9 mm (0.35 in) | Black |
Armor
Armor Type & Material | Armor Thickness | Coverage |
---|---|---|
SWA - Steel Wire Armor | 0.9 mm (0.035 in) | Min. 95% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 1.35 mm (0.0531 in) | 13.3 mm (0.524 in) |
Overall Cable Diameter (Nominal) |
13.3 mm (0.524 in) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 48.2 Ohm/km (14.7 Ohm/1000ft) | 36.1 pF/m (11.0 pF/ft) | 68.6 pF/m | 120 Ohm | 78% | 2.1 Amps per Conductor |
Nom. Outer Shield DCR |
5.9 Ohm/km (1.8 Ohm/1000ft) |
---|
High Frequency (Nominal/Typical)
Element | Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
---|---|---|
Pair(s) | 1 | 1.64 dB/100m (0.500 dB/100ft) |
Voltage
Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
Operating | Installation | Storage |
---|---|---|
-45°C To +80°C | -15°C To +80°C | -45°C To +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
200 mm (7.9 in) | 260 mm (10 in) |
Max. Pull Tension |
290 N (65 lbf) |
---|---|
Bulk Cable Weight |
322 kg/km (216 lbs/1000ft) |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Cca-s1a,d1,a1 |
ISO/IEC Compliance |
IEC 61034-2 - Smoke Density Min Transmittance = 80% |
CENELEC Compliance |
EN 50290-2-20 |
European Halogen Free Standards |
IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance |
EU CE Mark |
UK Regulation Compliance |
UKCA Mark |
Other Standard Compliance(s) |
DMX-512 |
History
Update and Revision |
Revision Number: 0.138 Revision Date: 04-08-2025 |
---|
Information
Update and Revision |
Revision Number: 0.138 Revision Date: 04-08-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
3107LWS.00500 | Black | Reel | 500 m | 8719605190635 |
3107LWS.001000 | Black | Reel | 1,000 m | 8719605186997 |