Product Number: 4502ULW
Security & Sound, 4 Conductor 22 AWG BC, BC, LSZH, Cca
Security & Commercial Audio Cable, 4-22 AWG stranded bare copper conductors with Low Smoke Zero Halogen insulation, and LSZH jacket with ripcord, CPR Cca
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
---|---|---|---|---|
22 | 7x30 | BC - Bare Copper | 0.75 mm | 4 |
Conductor Count |
4 |
---|
Insulation
Type | Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|---|
Insulation | LSZH - Low Smoke Zero Halogen (Flame Retardant) | 1.45 mm | 0.35 mm |
Color Chart
Number | Color |
---|---|
Wire 1 | Black |
Wire 2 | Red |
Wire 3 | White |
Wire 4 | Green |
Outer Shield
Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|
100% | TC - Tinned Copper | AWG24/7 |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 5.7 mm | 1.1 mm |
Construction and Dimensions
Cabling
Description |
---|
4 wires twisted |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
54 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Conductor |
---|
70 pF/m |
Current
Max. Recommended Current [A] |
---|
2.2 Amps per Conductor |
Voltage
Voltage Rating [V] |
---|
300 V |
Temperature Range
Installation Temperature Range |
-20°C To +70°C |
---|---|
Storage Temperature Range |
-30°C To +70°C |
Operating Temperature Range |
-20°C To +70°C |
Mechanical Characteristics
Max. Pull Tension |
80 N |
---|---|
Min. Bend Radius During Installation |
57 mm |
Min Setting Radius |
34 mm |
Standards
CPR Euroclass |
Cca-s1a,d1,a1 |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Euroclass Cca |
---|---|
EU CE Mark |
Yes |
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2 |
---|---|
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance |
80% |
Product Notes
Notes |
This is a preliminary Technical Design Specification (TDS) which is subject to modification throughout the prototyping phase. The minimum business quantity to offer is 12km for the first order. This product will have Grey as standard color and 305mt or 500mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 4502FE plus extra 6-7 weeks. Please liaise with your Belden representative for confirmation. |
---|
History
Update and Revision |
Revision Number: 0.6 Revision Date: 04-07-2025 |
---|
Information
Update and Revision |
Revision Number: 0.6 Revision Date: 04-07-2025 |
---|