YE00380

TELCO 1 PAIR 22AWG LSZH-C

...
TELCO 1 PAIR 22AWG/0.34mm² LSZH-C

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Suitable Applications

For use in non safety critical circopperits; Indoor use only

Physical Characteristics (Overall)
Conductor
Stranding Material Nominal Diameter No. of Pairs
Solid TC - Tinned Copper 0.63 mm 1

Conductor Count

2

Total Number of Pairs

1

Insulation
Material Nominal Diameter Diameter +/- Tolerance
PE - Polyethylene 1.12 mm 0.05 mm
Color Chart
Number Color
Pair 1 White & Blue
Outer Shield
Type Material Drainwire Material Drainwire Diameter Drainwire Position
Tape Bi-Laminate (Alum+Poly) TC - Tinned Copper 0.5 mm In contact with tape

Table Notes

Aluminum outside

Outer Jacket
Material Nominal Diameter Min. Wall Thickness Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 5.5 mm 0.8 mm Yes

Table Notes

Ripcord provided under sheath

Construction and Dimensions

Min Elongation at Breakof Jacket

100 %

Min Tensile Strength of Jacket

10 MPa

Electrical Characteristics
Conductor DCR
Max. Conductor DCR
74.8 Ohm/km
Capacitance
Max. Capacitance Unbalance
0.6 pF/m

Min Insulation Resistance

50 MOhm*km

Temperature Range

Storage Temperature Range

-40°C to +70°C

Operating Temperature Range

-15°C To +55°C

Mechanical Characteristics

Min. Bend Radius During Installation

27.5 mm

Standards

CPR Euroclass

Eca

Applicable Environmental and Other Programs

Environmental Space

Indoor - Euroclass Eca

Suitability

Suitability - Sunlight Resistance

Yes

Flammability, LS0H, Toxicity Testing

IEC Flammability

IEC 60332-1-2

Other Flammability

E4156 Part 2

History

Update and Revision

Revision Number: 0.148 Revision Date: 02-03-2025

Part Numbers
Item # Color Put-Up Type Length EAN
YE00380.02305 Black Reel 305 m 8719605112101
YE00380.00500 Violet Reel 500 m 8719605112088
YE00380.01500 Violet Reel 500 m 8719605112095