MC Cable

Combine rugged durability, corrosion resistance, flexibility and easy handling with MC Cables from Belden. Cables are designed to meet the needs of demanding environments, with aluminum interlocking armor that eliminates the need for costly conduit

Features & Benefits

  • Built to Last: Superior performance in wet electrical environments and extreme temperatures (indoors or outdoors)
  • Install with confidence in Class I and II Div. 2 and Class III Div. 1 and 2 hazardous locations
  • Versatile Installation Options: Rated for sunlight resistance, installation in cable trays and direct-burial applications
  • Reduce Project Costs: Eliminate the need for costly conduit or burial piping
  • Reliable Connections Every Time: Stranded conductors terminate easily, quickly and safely
600V Type MC Metal Clad Cables
Materials* Temperature Rating Ratings & Compliance Size Technical Data
Wet Dry
Stranded BC Conductors, XLPE Insulation, Polyester Wrap, Interlocked Armor, PVC Outer Jacket, Stranded BC Conductors-40°C to 90°C-40°C to 90°C UL 1569 Standard for Metal Clad Cables UL 44 Standard for Thermoset-Insulated Cables NFPA70, Article 330 for Metal-Clad Cable Type MC Sun Res, Oil Res, Direct Burial ASTM Class B Conductors XHHW-2 Conductors WEEE, BFR, ELV RoHS Class I and II Division 2 Hazardous Locations Class III Division 1 and 2 Hazardous Locations14 & 12 AWGProduct Detail
10 - 2 AWGProduct Detail
CompositeProduct Detail
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase