Teck Cable

Versatility resides within this dual-rated CSA Teck 90/UL Metal Clad (MC) Cable, which is suitable for powering equipment in harsh environments (including dry, damp or wet locations). These low-voltage, armored, interlocking aluminum cables are designed for the demands of industries such as mining, pulp and paper, chemical, petroleum and more.

Features & Benefits

  • No Conduit or Ducts Needed Indoors: Armored cable offers built-in protection
  • No Pipe Needed Outdoors: Cable can be deployed in direct-burial settings
  • Avoid Cable Damage: Extra inner jacket prevents physical and chemical damage and protects against corrosive acidic gases under fire conditions
Materials*Temperature RatingRatings & Compliance Size Technical Data
Wet Dry
XLPE Insulation, PVC Inner Jacket, PVC Outer Jacket, Interlocked Armor, Stranded BC Conductors-40°C to 90°C-40°C to 90°C CSA C.22.2 No.131 FT4 Flame Test, HAZ LOC; CSA C22.2 No. 0.3 Clause 4.31 Low Acid Gas; UL MC; ASTM Class B Conductors; XHHW-2 Conductors; RoHS; UL Sun Res; Direct Burial; WEEE, BFR, ELV; Class I & II Division 2 Hazardous Locations; Class III Divisions 1 & 2 Hazardous Locations14 & 12 AWG Download
10 - 2 AWG Download
Composite Download
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase

Belden product updates

Be among the first to receive important product updates, insights and news.