Product Number: 1508A
Audio Cable, #24-2c, TC, O/A Foil, CM
Audio Cable, CM-Rated, 1-24 AWG stranded tinned copper pair with polyolefin insulation, Beldfoil® shield, drain, PVC jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
for use with automatic stripping equipments; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 24 AWG | 7x32 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PP - Polypropylene | 0.008 in (0.20 mm) | 0.04 in mm | Black & Red |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Tri-Laminate (Alum+Poly+PVC) | 100% | 24 AWG (7x32) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.024 in (0.61 mm) | 0.131 in |
Overall Cable Diameter (Nominal) |
0.131 in |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|
28.3 Ohm/1000ft | 31 pF/ft (100 pF/m) | 58 pF/ft (190 pF/m) | 66% | 3.3 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -20°C To +60°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.31 in (33.3 mm) | 1.31 in |
Max. Pull Tension |
16.5 lbs (7.48 kg) |
---|---|
Bulk Cable Weight |
11 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor (Not Riser or Plenum), Indoor |
---|---|
Flammability / Reaction to Fire |
UL 1685 UL Loading, UL 1685 Vertical Tray, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca; CPR UKCA Class: Eca |
NEC / UL Compliance |
Article 800, CM |
CEC / C(UL) Compliance |
CM |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Jacket and shield are bonded so both can be removed with automatic stripping equipment. |
---|
History
Update and Revision |
Revision Number: 0.447 Revision Date: 02-15-2024 |
---|
Information
Update and Revision |
Revision Number: 0.447 Revision Date: 02-15-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
1508A B59500 | Black, Matte | Reel | 500 ft | 612825116721 | |
1508A B591000 | Black, Matte | Reel | 1,000 ft | 612825116714 | C |