Product Number: 70077
1 PAIR AES/EBU, 24AWG, ISTP, spiral serve PVC
DIGITAL AUDIO 1 PAIR AES/EBU, 24AWG/0.22mm², ISTP,bare copper spiral serve, PVC
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Digital multi-modulation cable used in professional studios for the transmission of analogue and digital audio signals.; Designed to meet the requirements of the AES/EBU specification; The cable is very flexible and has a small outer diameter for use in applications where space is limited |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
24 | 7x32 | BC - Bare Copper | 1 |
Conductor Count |
2 |
---|---|
Total Number of Pairs |
1 |
Insulation
Material | Nominal Diameter |
---|---|
PE - Polyethylene | 1.55 mm |
Color Chart
Number | Color |
---|---|
Pair 1 | White & Blue |
Outer Shield
Type | Material | Coverage [%] |
---|---|---|
Spiral Serve / Screen | Bare Copper (BC) | 90% |
Outer Jacket
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
PVC - Polyvinyl Chloride | 6.5 mm | 0.2 mm |
Table Notes |
Flexible Matte Finish Sheath |
---|
Construction and Dimensions
Cabling
Description |
---|
1 Pair + 2 fillers |
Electrical Characteristics
Conductor DCR
Max. Conductor DCR |
---|
87 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Shield |
---|---|
60 pF/m | 45 pF/m |
Inductance
Nominal Inductance |
---|
0.75 µH/m |
Impedance
Nominal Characteristic Impedance | Nominal Characteristic Tolerance |
---|---|
110 Ohm | 11 Ohm |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
0.15 MHz | 0.3 dB/100m |
1 MHz | 1.5 dB/100m |
4 MHz | 3.8 dB/100m |
10 MHz | 6 dB/100m |
20 MHz | 8.5 dB/100m |
Temperature Range
Installation Temperature Range |
-5°C To +50°C |
---|---|
Operating Temperature Range |
-30°C To +70°C |
Other Temp Range |
-30-+70 °C |
Mechanical Characteristics
Min Setting Radius |
26 mm |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2 |
---|---|
LOI of Jacket |
34 % |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
10 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance |
60% |
History
Update and Revision |
Revision Number: 0.191 Revision Date: 10-21-2024 |
---|
Information
Update and Revision |
Revision Number: 0.191 Revision Date: 10-21-2024 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
70077.00500 | Gray | Reel | 500 m | 8719605010704 |