Product Number: 9396
Microphone Cable, 1 Conductor 25 AWG, TC
25 AWG stranded (7x33) composite copper conductor, PVC insulation, (3) strands TC, (4) strands TCCS, TC spiral shield (90% coverage), PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
25 | 3x33 | TC - Tinned Copper (High Conductivity) | 0.021 in | 1 |
Conductor Count |
1 |
---|
Insulation
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.058 in |
Outer Shield
Type | Material | Coverage [%] |
---|---|---|
Spiral Serve / Screen | Tinned Copper (TC) | 90% |
Outer Jacket
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.1 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|---|
46 Ohm/1000ft | 46 Ohm/1000ft | 17 Ohm/1000ft | 17 Ohm/1000ft |
Capacitance
Max. Capacitance Conductor to Shield | Nom. Capacitance Conductor to Shield |
---|---|
75 pF/ft | 75 pF/ft |
Impedance
Nominal Characteristic Impedance |
---|
31 Ohm |
Current
Max. Recommended Current [A] |
---|
1.9 Amps per Conductor at 25ºC (10°C Temperature Rise) |
Voltage
Non-UL Voltage Rating |
---|
300 V DC |
Temperature Range
Non-UL Temp Rating |
60°C |
---|---|
Operating Temperature Range |
-20°C To +60°C |
Mechanical Characteristics
Bulk Cable Weight |
7 lbs/1000ft |
---|---|
Max. Pull Tension |
12 lbs |
Min. Bend Radius/Minor Axis |
1 in |
Applicable Environmental and Other Programs
Environmental Space |
Indoor (Not Riser or Plenum) |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
History
Update and Revision |
Revision Number: 0.361 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.361 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
9396 U90250 | Gray, Matte | Reel | 250 ft | 612825239925 |