Speaker Cable
Belden offers quality Speaker Cables that are suitable for commercial and professional installations so you can reliably connect speakers to receivers or power amplifiers. Available options include plenum, indoor/outdoor, halogen-free, direct burial and Class 1 configurations. Belden's Speaker Cable line includes direct-burial cable with ultra-high purity (99.995%), sometimes described as "oxygen-free" copper (OFC).
Features & Benefits
- Easy Pulling & Stripping: Belden's quality jacketing saves installation time and money
- Solid Construction: Features electrolytic tough pitch (ETP) virgin copper
- Easy Identification: Cable jackets feature footage room and zone markings
Bare Copper
Tinned Copper
Class 1 Rated
Oxygen-Free, High Conductivity
All Related Categories
Your query has an error: Request Error.
Resources
Catalogs
Technical Resources