Product Number: 4855R10
4K UHD 10 Coax for 12G-SDI, 75 Ohm, Mini RG-59, 23 AWG Solid SC, Foil + 95% TC Braid, PVC Jkt, CMR
12 GHz, 4K UHD Precision Video Cable, Mini RG-59, 75 Ohm 10 Coax 23 AWG solid 0.023" silver-plated copper conductor, gas-injected foamed high-density polyethylene insulation, Duofoil® bonded to the core + tinned copper braid shield (95% coverage), PVC inner and outer jackets
-
Availability:
-
Global inventory:

Specifications
Product Overview
Suitable Applications |
Ultra-High Definition Digital Video, 4K Single-link 12 Gb/s UHDTV, 4K D-Cinema, 8K Quad-link UHDTV, HD-SDI 1080p |
---|
Construction Details
RG Type |
Mini 59 |
---|
Conductor
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
23 AWG | Solid | 0.023 in | SC - Silvered Copper |
Insulation
Material | Nom. Insulation Diameter |
---|---|
PE - Polyethylene (Foam) | 0.102 in (2.59 mm) |
Inner Shield
Layer | Shield Type | Material | Material Trade Name | Coverage |
---|---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% |
2 | Braid | Tinned Copper (TC) | 95% |
Inner Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.159 in (4.04 mm) |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.786 in (20.0 mm) |
Electrical Characteristics
Return Loss
Frequency | Min. Return Loss |
---|---|
5 - 1600 MHz | 23 dB |
1600 - 4500 MHz | 21 dB |
4500 - 12000 MHz | 15 dB |
Electricals
Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
19.7 Ohm/1000ft (64.6 Ohm/km) | 3.8 Ohm/1000ft (12 Ohm/km) | 16.3 pF/ft (53.5 pF/m) | 75 Ohm | 82% |
Voltage
UL Voltage Rating |
---|
300 V RMS (CMR) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -30°C to +75°C |
Bend Radius
Installation Min. |
---|
7.9 in |
Max. Pull Tension |
330 lbs (150 kg) |
---|---|
Bulk Cable Weight |
278 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Riser, Indoor, Outdoor - Black only, Aerial - Black only, When supported by messenger wire |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL1666 Vertical Shaft, FT4 |
NEC / UL Compliance |
CMR |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.19 Revision Date: 04-29-2024 |
---|
Information
Update and Revision |
Revision Number: 0.19 Revision Date: 04-29-2024 |
---|