Product Number: 8219
50 Ohm Wireless Transmission Coax, RG-58, 20 AWG Str TC, 95% TC Braid, PVC Jkt, CM
50 Ohm Wireless Transmission Coax, RG-58, 20 AWG (19x32) Tinned Copper Conductor , PE Insulation, 95% Tinned Copper Braid Shield, PVC Jacket, CM
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
---|
Construction Details
RG Type |
58 |
---|
Conductor
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
20 AWG | 19x32 | 0.037 in | TC - Tinned Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene (Foam) | 0.116 in (2.95 mm) | White |
Outer Shield
Outer Shield Type | Material | Coverage |
---|---|---|
Braid | Tinned Copper (TC) | 95% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.193 in (4.90 mm) |
Overall Cable Diameter (Nominal) |
0.193 in (4.90 mm) |
---|
Electrical Characteristics
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.4 dB/100ft |
10 MHz | 1.3 dB/100ft |
50 MHz | 3.1 dB/100ft |
100 MHz | 4.5 dB/100ft |
200 MHz | 6.6 dB/100ft |
400 MHz | 10.0 dB/100ft |
700 MHz | 14.2 dB/100ft |
900 MHz | 16.6 dB/100ft |
1000 MHz | 18.1 dB/100ft |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
8.8 Ohm/1000ft | 4.1 Ohm/1000ft (13 Ohm/km) | 26.0 pF/ft (85.3 pF/m) | 54 Ohm | 76% |
Voltage
UL Voltage Rating |
---|
300 V (CM), 30 V (UL AWM 1354) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -40°C to +80°C |
Bend Radius
Installation Min. |
---|
1.9 in (48 mm) |
Max. Pull Tension |
50 lbs (23 kg) |
---|---|
Bulk Cable Weight |
26 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Outdoor - Aerial, Indoor, Outdoor, UV Resistance, Aerial - When supported by messenger wire |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL1685 UL Loading, UN ECE R118.02 |
NEC / UL Compliance |
CM |
AWM Compliance |
AWM 1354 |
CEC / C(UL) Compliance |
CM |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s) |
P-MSHA-SC-182/5 |
History
Update and Revision |
Revision Number: 0.532 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.532 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8219 010500 | Black | Reel | 500 ft | 612825196341 | C |
8219 010U500 | Black | UnReel | 500 ft | 612825357605 | |
8219 0101000 | Black | Reel | 1,000 ft | 612825196372 | C |
8219 010U1000 | Black | UnReel | 1,000 ft | 612825196358 |