Product Number: 9913F7
50 Ohm Wireless Transmission Coax, RG-8, 10 AWG Str BC, Foil + 90% TC Braid, PVC Jkt, Flexible
50 Ohm Wireless Transmission Coax, RG-8, 10 AWG (7x18) Bare Copper Conductor , PE Insulation, Foil + 90% Tinned Copper Braid Shield, PVC Jacket, Flexible
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
---|
Construction Details
RG Type |
8 |
---|
Conductor
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
10 AWG | 7x18 | 0.108 in | BC - Bare Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene (Foam) | 0.284 in (7.21 mm) | White |
Outer Shield
Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
---|---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% |
2 | Braid | Tinned Copper (TC) | 90% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.405 in (10.3 mm) |
Overall Cable Diameter (Nominal) |
0.405 in (10.3 mm) |
---|
Electrical Characteristics
VSWR
Frequency | Max. VSWR |
---|---|
5-2250 MHz | 1.43:1 |
Attenuation
Frequency | Nom. Attenuation |
---|---|
10 MHz | 0.6 dB/100ft |
50 MHz | 1.1 dB/100ft |
100 MHz | 1.5 dB/100ft |
200 MHz | 2.0 dB/100ft |
400 MHz | 3.0 dB/100ft |
700 MHz | 4.0 dB/100ft |
900 MHz | 4.7 dB/100ft |
1000 MHz | 5.0 dB/100ft |
2000 MHz | 7.5 dB/100ft |
2250 MHz | 8.0 dB/100ft |
3000 MHz | 9.8 dB/100ft |
4000 MHz | 12.1 dB/100ft |
Power Rating
Frequency | Max. Power Rating |
---|---|
5 MHz | 3,217 W |
10 MHz | 2,681 W |
50 MHz | 1,463 W |
100 MHz | 1,073 W |
200 MHz | 805 W |
400 MHz | 575 W |
700 MHz | 424 W |
1,000 MHz | 350 W |
1,500 MHz | 278 W |
2,000 MHz | 237 W |
3,000 MHz | 188 W |
4,000 MHz | 157 W |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
1.1 Ohm/1000ft | 1.8 Ohm/1000ft (5.9 Ohm/km) | 22.5 pF/ft (73.8 pF/m) | 52 Ohm | 85% |
Voltage
Voltage Rating |
---|
600 V |
Electrical Characteristics Notes |
Actual Impedance specification is 51.5 +/- 2 ohms. |
---|
Mechanical Characteristics
Temperature
Operating |
---|
-40°C to +80°C |
Bend Radius
Installation Min. |
---|
4 in (100 mm) |
Max. Pull Tension |
210 lbs (95 kg) |
---|---|
Bulk Cable Weight |
104 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor (Not Riser or Plenum), Indoor, Aerial - Black only, When supported by messenger wire |
---|---|
Sustainability |
CA Prop 65 |
CPR Compliance |
CPR Euroclass: Eca |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.523 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.523 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
9913F7 B59100 | Black, Matte | Reel | 100 ft | 612825261728 | C |
9913F7 B59250 | Black, Matte | Reel | 250 ft | 612825261742 | C |
9913F7 B59500 | Black, Matte | Reel | 500 ft | 612825261773 | C |
9913F7 B591000 | Black, Matte | Reel | 1,000 ft | 612825261735 | C |