Computer & Instrumentation Cable
Reliability—even in the harshest of environments—is the hallmark of Belden's Computer & Instrumentation Cables. Ensure uptime by trusting products specifically designed for computer and instrumentation applications. Cables are tested to withstand high demands. Reliably monitor and control machinery and equipment that are critical to the successful operation of industrial plants and manufacturing facilities.
Features & Benefits
- Cost Efficiency: Save on material, labor and maintenance with cables rated for exposed runs (no need for conduit)
- Easy Installation: Achieve flexible installation connections with all the necessary ratings
- Rugged Design: Jacket options support excellent resistance to oil, outdoor sunlight/UV, flame and extreme temperatures
-
Product Listing
Resources
Product Bulletins