Product Number: 7783AF
7783AF - Triax 8, RG-6, 18 AWG Str SPC, SPC + BC Braids, PVC Jkt
Triax 8, RG-6, 18 AWG (7x28) Stranded Silver plated Copper Conductor, PE Insulation, 80% Silver plated Copper Braid Shield, PE Insulation, 80% Bare Copper Braid Shield, PVC Jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Analog Video; Interconnect camera to CCU (camera control unit) |
---|
Construction Details
Series Type |
Triax 8/11/14 |
---|
Conductor
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 14 AWG | Stranded | 0.99 mm | SC - Silvered Copper |
Insulation
Element | Material | Nom. Insulation Diameter |
---|---|---|
Insulated Conductor | PE - Polyethylene (Foam) | 4.52 mm (0.178 in) |
Inner Shield
Shield Type | Material | Coverage |
---|---|---|
Braid | Silvered Copper (SC) | 80% |
Inner Jacket
Material | Nom. Diameter |
---|---|
PE - Polyethylene | 6.6 mm (0.26 in) |
Outer Shield
Outer Shield Type | Material | Coverage |
---|---|---|
Braid | Bare Copper (BC) | 80% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 8.4 mm |
Electrical Characteristics
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.6 dB/100m |
10 MHz | 2.2 dB/100m |
20 MHz | 3.2 dB/100m |
40 MHz | 4.6 dB/100m |
50 MHz | 5.1 dB/100m |
60 MHz | 5.6 dB/100m |
100 MHz | 7.5 dB/100m |
300 MHz | 13.8 dB/100m |
Electricals
Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|---|
32 Ohm/km | 14 Ohm/km (4.3 Ohm/1000ft) | 9 Ohm/km (2.7 Ohm/1000ft) | 52 pF/m (16 pF/ft) | 75 Ohm | 83% |
Screening
Frequency | Min. Screening Attenuation |
---|---|
30 - 1000 MHz | 75 dB |
Mechanical Characteristics
Temperature
Operating | Installation | Storage |
---|---|---|
-40°C To +70°C | -5°C To +70°C | -40°C To +70°C |
Bend Radius
Stationary Min. |
---|
80 mm (3.1 in) |
Max. Pull Tension |
250 N (56 lbf) |
---|
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2 |
European Directive Compliance |
EU CE Mark |
History
Update and Revision |
Revision Number: 0.207 Revision Date: 04-29-2024 |
---|
Information
Update and Revision |
Revision Number: 0.207 Revision Date: 04-29-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
7783AF.06500 | Black | Reel | 500 m | 8719605014108 |
7783AF.04500 | Red | Reel | 500 m | 8719605014078 |
7783AF.041000 | Red | Reel | 1,000 m | 8719605014061 |