Product Number: 34017
Lead Wire, #17 Str TC, Silicone Ins, AWM 3123
Low Temp Rubber Lead Wire, 17AWG (210x40) Tinned Copper, Silicone Insulation, AWM 3123 600V 150C
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
mercury switches, internal wiring of appliances, high temperature applications, flexing applications |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
17 | 210x40 | TC - Tinned Copper | 1 |
Conductor Count |
1 |
---|
Insulation
Material | Nominal Wall Thickness |
---|---|
Silicone Rubber | 0.03 in |
Electrical Characteristics
Voltage
UL Voltage Rating |
---|
600 V RMS |
Temperature Range
Non-UL Temp Rating |
150°C |
---|---|
UL Temp Rating |
150°C |
Mechanical Characteristics
Bulk Cable Weight |
12 lbs/1000ft |
---|---|
Min. Bend Radius/Minor Axis |
0.48 in |
Standards
UL AWM Style Compliance |
AWM 3123 |
---|
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
CA Prop 65 |
Yes |
MII Order #39 (China RoHS) |
Yes |
Flammability, LS0H, Toxicity Testing
UL voltage rating |
600 V RMS |
---|
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
History
Update and Revision |
Revision Number: 0.371 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.371 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
34017 0082000 | Gray | Reel | 2,000 ft | 612825143598 |