Product Number: 8500

Lead Wire, #16 Str TC, PVC Ins, TYPE B MIL-W-16878/1

Low Temp Plastic Lead Wire, 16AWG (19x29) Tinned Copper, PVC Insulation, TYPE B MIL-W-16878/1 600V 105C

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments, (Type B) MIL-W-16878/1-Low Temp applications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 16 AWG 19x29 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PVC - Polyvinyl Chloride 0.01 in (0.25 mm) 0.079 in (2.0 mm)

Overall Cable Diameter (Nominal)

0.079 in (2.0 mm)

Electricals

Nom. Conductor DCR Max. Current
6.5 Ohm/1000ft Single conductor in free air @ 30ºC: 14.0 A

Voltage

UL Voltage Rating
600 V RMS

Temperature

UL Temperature Operating
105°C -40°C To +105°C

Bend Radius

Stationary Min. Installation Min.
0.79 in (20 mm) 0.79 in (20 mm)

Max. Pull Tension

27 lbs (12 kg)

Bulk Cable Weight

10 lbs/1000ft

Environmental Suitability

Outdoor

Sustainability

CA Prop 65

Military Compliance

MIL-W-16878/1

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.451 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.451 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
8500 010100 Black Reel 100 ft 612825209058
8500 0101000 Black Reel 1,000 ft 612825209065 P
8500 006100 Blue, Light Reel 100 ft 612825208969
8500 0061000 Blue, Light Reel 1,000 ft 612825208976 P
8500 0011000 Brown Reel 1,000 ft 612825208839 P
8500 0081000 Gray Reel 1,000 ft 612825208990 P
8500 005100 Green, Dark Reel 100 ft 612825208945
8500 0051000 Green, Dark Reel 1,000 ft 612825208952 P
8500 0031000 Orange Reel 1,000 ft 612825208907 P
8500 002100 Red Reel 100 ft 612825208860
8500 0021000 Red Reel 1,000 ft 612825208877 P
8500 0071000 Violet Reel 1,000 ft 612825208983 P
8500 009100 White Reel 100 ft 612825209010
8500 0091000 White Reel 1,000 ft 612825209027 P
8500 0141000 White, Black Stripe Reel 1,000 ft 612825209089
8500 0181000 White, Blue Stripe Reel 1,000 ft 612825209126 A
8500 0191000 White, Brown Stripe Reel 1,000 ft 612825209133 A
8500 0161000 White, Green Stripe Reel 1,000 ft 612825209102 A
8500 0201000 White, Orange Stripe Reel 1,000 ft 612825209140 A
8500 0151000 White, Red Stripe Reel 1,000 ft 612825209096 A
8500 0171000 White, Yellow Stripe Reel 1,000 ft 612825209119 A
8500 004100 Yellow Reel 100 ft 612825208914
8500 0041000 Yellow Reel 1,000 ft 612825208921 P