Product Number: 83802
Electronic, 2 C #12 Str TC, FEP Ins, OS+TC Brd, Red FEP Jkt, CMP FPLP
High Temperature Electronic, 2 Conductor 12AWG (7x20) Tinned Copper, FEP Insulation, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, Red FEP Outer Jacket, CMP FPLP
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
fire alarms; extreme high/low temperature environments; indoor/outdoor applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …) |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 12 AWG | 7x20 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Color Code |
---|---|---|---|
Conductor(s) | FEP - Fluorinated Ethylene Propylene | 0.016 in (0.41 mm) | Black, White |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Braid | Tinned Copper (TC) | 85% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
FEP - Fluorinated Ethylene Propylene | 0.015 in (0.38 mm) | 0.303 in (7.70 mm) |
Overall Cable Diameter (Nominal) |
0.303 in (7.70 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|
Conductor(s) | 1.7 Ohm/1000ft (5.6 Ohm/km) | 32 pF/ft (100 pF/m) | 55 pF/ft (180 pF/m) | 25 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V (CMP) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
200°C | -70°C to +200°C |
Max. Pull Tension |
218 lbs (98.9 kg) |
---|---|
Bulk Cable Weight |
75 lbs/1000ft (110 kg/km) |
Standards and Compliance
Environmental Suitability |
Outdoor, Oil Resistance, Burial |
---|---|
Flammability / Reaction to Fire |
NFPA 262 |
NEC / UL Compliance |
Article 760, Article 800 |
CEC / C(UL) Compliance |
CMP |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Gas Resistant |
---|
History
Update and Revision |
Revision Number: 0.368 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.368 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
83802 002500 | Red | Reel | 500 ft | 612825205746 | C |
83802 0021000 | Red | Reel | 1,000 ft | 612825205739 | C |