Product Number: 123082A
DeviceBus®, 2 Pr #15+18 Str TC, PVC+FPE Ins, IS+OA TC Brd, PVC Jkt, AIA Armor, PVC Jkt, CM PLTC
DeviceBus® for ODVA DeviceNet™, 2 Pair 15+18AWG (19x27+19x30) Tinned Copper, PVC+Foam PE Insulation, Individual Beldfoil® & OA Tinned Copper Braid(65%) Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, CM PLTC
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
exposure to rodent, crush, or cut through force, harsh environment, ODVA device-level communication, used with CIP (common Industrial Protocol) for control, configuration, and data collection between devices, such as sensors and actuators, and higher level devices such as PLC, and PC in industrial automation, bus topology, etc. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Power Pair(s) | 1 | 15 AWG | 19x27 | TC - Tinned Copper |
Data Pair(s) | 1 | 18 AWG | 19x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Color Code | Notes |
---|---|---|---|---|
Power Pair(s) | PVC - Polyvinyl Chloride | 0.021 in (0.53 mm) | Red & Black | |
Data Pair(s) | PE - Polyethylene (Foam) | 0.053 in (1.3 mm) | Blue & White | HDPE |
Inner Shield
Element | Shield Type | Material | Coverage |
---|---|---|---|
Power Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% |
Data Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Braid | Tinned Copper (TC) | 65% | 18 AWG (19x30) TC |
Inner Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.06 in (1.5 mm) | 0.480 in (12.2 mm) |
Armor
Armor Type & Material |
---|
AIA - Aluminum Interlock Armor |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.050 in (1.3 mm) | 0.783 in (19.9 mm) |
Overall Cable Diameter (Nominal) |
0.783 in (19.9 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|
Power Pair(s) | 3.6 Ohm/1000ft (12 Ohm/km) | 8 Amps per Conductor | |||
Data Pair(s) | 6.9 Ohm/1000ft (23 Ohm/km) | 12 pF/ft (39 pF/m) | 120 Ohm | 75% |
Nom. Outer Shield DCR |
1.8 Ohm/1000ft (5.9 Ohm/km) |
---|
High Frequency
Element |
---|
Data Pair(s) |
Voltage
UL Voltage Rating |
---|
300 V (CM, PLTC) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -20°C to 75°C |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance |
---|---|
Flammability / Reaction to Fire |
UL 1685 UL Loading |
NEC / UL Compliance |
Article 725, Article 800, CM, PLTC |
CEC / C(UL) Compliance |
CMG HLBCD |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s) |
ODVA Class 2 Thick |
History
Update and Revision |
Revision Number: 0.247 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.247 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
123082A 0101000 | Black | 612825109570 |