Product Number: 1269A
POS Cable, #22-2pr, TC, FEP, O/A Foil+90% TC Braid, FEP Jkt, CMP
Computer POS Cable, 22 AWG solid tinned copper conductors, solid FEP insulation, twisted pairs, overall Beldfoil® (100% coverage) + tinned copper braid shield (90% coverage), 22 AWG solid tinned copper drain wire, FEP jacket, plenum rated
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
point of sale; rs-485 applications; extreme high/low temperature environments; computer communication; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 2 | 22 | Solid | TC - Tinned Copper |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
FEP - Fluorinated Ethylene Propylene | 0.016 in (0.41 mm) | 0.058 in (1.5 mm) | Red & Blue, Black & Yellow |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (Solid) TC |
Braid | Tinned Copper (TC) | 90% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
FEP - Fluorinated Ethylene Propylene | 0.017 in (0.43 mm) | 0.24 in (6.1 mm) |
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|
20.6 Ohm/1000ft | 15.5 pF/ft (50.9 pF/m) | 27 pF/ft (89 pF/m) | 100 Ohm | 70% | 2.3 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
200°C | -70°C To +150°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.4 in (61 mm) | 2.4 in (61 mm) |
Max. Pull Tension |
80.7 lbs (36.6 kg) |
---|---|
Bulk Cable Weight |
44 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Outdoor, Sunlight Resistance, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
NFPA 262 (UL910), FT6, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMP |
CEC / C(UL) Compliance |
CMP |
European Directive Compliance |
EU CE Mark, REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Non-Plenum Number |
1268A |
History
Update and Revision |
Revision Number: 0.462 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.462 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC | Footnote |
---|---|---|---|
1269A 0101000 | Black | 612825110064 | C |