Product Number: 129463
Blue Hose®, 1 Pr #20 Str TC, PE Ins Blu, Clr, Foil+TC Braid Shld, PVC Jkt, AIA Armor, PVC Jkt, CM
Blue Hose® for Data Highway Plus, 1 Pair 20AWG (7x28) Tinned Copper, PE Insulation Blue & Clear, Overall Beldfoil®+Tinned Copper Braid(55%) Shield, PVC Inner Jacket, Aluminum Interlock Armor, Blue PVC Outer Jacket, CM
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
exposure to rodent, crush, or cut through force, harsh environment, Allen Bradley Data Highway communication interface between PLC processors, I/O devices, operator interfaces, computers and other intelligent devices, PLC processor interlocking, peer-to-peer messaging, remote programming, troubleshooting, I/O updates, etc. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 20 AWG | 7x28 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|---|---|
Pair(s) | PE - Polyethylene | 0.019 in (0.48 mm) | 0.076 in (1.9 mm) | Clear & Blue | Twinax with rod fillers |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
Braid | Tinned Copper (TC) | 60% |
Inner Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.037 in (0.94 mm) | 0.238 in (6.05 mm) |
Armor
Armor Type & Material | Armor Thickness | Armor Material Diameter |
---|---|---|
AIA - Aluminum Interlock Armor | 0.025 in (0.64 mm) | 0.450 in (11.4 mm) |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.050 in (1.3 mm) | 0.550 in (14.0 mm) |
Overall Cable Diameter (Nominal) |
0.550 in (14.0 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
---|---|---|---|---|---|---|
Pair(s) | 11.3 Ohm/1000ft | 19.7 pF/ft (64.6 pF/m) | 37 pF/ft | 36 pF/ft | 78 Ohm | 66% |
Nom. Outer Shield DCR |
4.1 Ohm/1000ft (13 Ohm/km) |
---|
High Frequency (Nominal/Typical)
Element | Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
---|---|---|
Pair(s) | 1 | 0.6 dB/100ft |
10 | 2.1 dB/100ft | |
50 | 5 dB/100ft | |
100 | 7.5 dB/100ft | |
200 | 11 dB/100ft | |
400 | 16 dB/100ft |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -40°C to +60°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
6.5 in (170 mm) | 6.5 in (170 mm) |
Max. Pull Tension |
200 lbs (91 kg) |
---|---|
Bulk Cable Weight |
133 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance |
---|---|
Flammability / Reaction to Fire |
UL 1685 UL Loading |
NEC / UL Compliance |
Article 725, Article 800, CM, PLTC |
CEC / C(UL) Compliance |
CM, CMG, HLBCD |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
Other Standard Compliance(s) |
Allen Bradley Part No. 1770-CD |
History
Update and Revision |
Revision Number: 0.554 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.554 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
129463 J221000 | Blue, Strong | Reel | 1,000 ft | 612825110934 |