Product Number: 133108A
RS485, 3 Pr #22 Str TC, PE Ins, OS+TC Brd, PVC Jkt, SIA Armor, PVC Jkt, CM, PLTC
RS-485, 3 Pair 22AWG (7x30) Tinned Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(65%) Shield, PVC Inner Jacket, Steel Interlock Armor, PVC Outer Jacket, CM, PLTC
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
exposure to rodent, crush, or cut through force, burial, serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, outdoor such as solar, lighting, etc. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 3 | 22 AWG | 7x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|---|---|
Pair(s) | PE - Polyethylene (Foam) | 0.023 in (0.58 mm) | 0.075 in (1.9 mm) | White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe, White/Green Stripe & Green/White Stripe | HDPE |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
Braid | Tinned Copper (TC) | 65% |
Inner Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.053 in (1.3 mm) | 0.374 in (9.50 mm) |
Armor
Armor Type & Material |
---|
SIA - Steel Interlock Armor |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.050 in (1.3 mm) | 0.723 in (18.4 mm) |
Overall Cable Diameter (Nominal) |
0.723 in (18.4 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
---|---|---|---|---|---|---|
Pair(s) | 17.5 Ohm/1000ft (57.4 Ohm/km) | 1.5 Ohm/1000ft (4.9 Ohm/km) | 120 Ohm | 78% | ||
11.0 pF/ft (36.1 pF/m) | 20.90 pF/ft | 120 Ohm |
High Frequency (Nominal/Typical)
Element | Frequency [kHz] |
---|---|
Pair(s) | 125 |
500 |
High Frequency
Max. Insertion Loss (Attenuation) |
---|
0.29 dB/100ft |
0.5 dB/100ft |
Voltage
UL Voltage Rating |
---|
300 V (CM, PLTC) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -25°C to +60°C |
Table Notes |
-40C |
---|
Max. Pull Tension |
200 lbs (91 kg) |
---|---|
Bulk Cable Weight |
427 lbs/1000ft (635 kg/km) |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
FT4 |
NEC / UL Compliance |
Article 725, Article 800, CM, PLTC |
CEC / C(UL) Compliance |
CMG HLBCD |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.70 Revision Date: 05-31-2024 |
---|
Information
Update and Revision |
Revision Number: 0.70 Revision Date: 05-31-2024 |
---|