Product Number: 1348A
CC Link, 3 C #20 Str BC, FPE Ins, OS+TC Brd, PVC Jkt, CM
CC Link, 3 Conductor 20AWG (7x28) Bare Copper, FPE Insulation, Overall Beldfoil®+Tinned Copper Braid(78%) Shield, PVC Outer Jacket, CM
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 3 | 20 AWG | 7x28 | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|---|---|
Conductor(s) | PE - Polyethylene (Foam) | 0.028 in (0.71 mm) | 0.094 in (2.4 mm) | Blue, Yellow, White | HDPE |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (19x34) TC |
Braid | Tinned Copper (TC) | 78% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.303 in (7.70 mm) |
Overall Cable Diameter (Nominal) |
0.303 in (7.70 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence |
---|---|---|---|
Conductor(s) | 11.5 Ohm/1000ft | 18.3 pF/ft (60.0 pF/m) | 110 Ohm |
Nom. Outer Shield DCR |
3.2 Ohm/1000ft (10 Ohm/km) |
---|
High Frequency
Element | Frequency [MHz] |
---|---|
Conductor(s) | 1 |
5 |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -30°C to +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
4 in (100 mm) | 4 in (100 mm) |
Max. Pull Tension |
86 lbs (39 kg) |
---|---|
Bulk Cable Weight |
49 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
UL 1685 UL Loading |
NEC / UL Compliance |
Article 800, CM, CL2 |
CEC / C(UL) Compliance |
CM |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Mitsubishi #BA1SJ61-S, Cable contains fillers |
---|
History
Update and Revision |
Revision Number: 0.513 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.513 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
1348A 0021000 | Red | Reel | 1,000 ft | 612825112365 | C |
1348A 0025000 | Red | Reel | 5,000 ft | 612825112372 | C Z |