Product Number: 2118Z
Fieldbus, 1 Pr #18 Str TC, XLPO Ins, OS, LSZH-TS Jkt, 600V TC
Fieldbus, 1 Pair 18AWG (7x26) Tinned Copper, XLPO Insulation, Overall Beldfoil® Shield, LSZH-TS Outer Jacket, 600V TC
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
---|
Physical Characteristics (Overall)
Conductor
Element | AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
---|---|---|---|---|---|
Pair(s) | 18 | 7x26 | TC - Tinned Copper | 0.046 in | 1 |
Conductor Count |
2 |
---|---|
Total Number of Pairs |
1 |
Insulation
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
XLPE - Cross-Linked Polyethylene (Thermoset) | 0.110 in | 0.032 in |
Color Chart
Number | Color |
---|---|
1 | Blue & Orange |
Outer Shield
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 20 |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) | 0.348 in | 0.047 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
5.86 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Conductor |
---|
22.0 pF/ft |
Inductance
Nominal Inductance |
---|
0.22 µH/ft |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
39 kHz | 0.08 dB/100ft |
Delay
Nominal Velocity of Propagation (VP) [%] |
---|
64% |
High Frequency
Max. Insertion Loss (Attenuation) |
---|
0.091 dB/100ft |
Voltage
UL Description | UL Voltage Rating |
---|---|
TC | 600 V |
UL1309 | 1000 V RMS |
Temperature Range
Installation Temperature Range |
-25°C To +90°C |
---|---|
UL Temp Rating |
90°C Wet/Dry |
Operating Temperature Range |
-40°C to +90°C |
Mechanical Characteristics
Bulk Cable Weight |
56 lbs/1000ft |
---|---|
Max. Pull Tension |
57 lbs |
Min Bend Radius (Overall) |
3.5 in |
Standards
NEC/(UL) Compliance |
TC |
---|---|
CPR Euroclass |
Fca |
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2002/95/EC (RoHS); EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|---|
Suitability - Outdoor |
Yes |
Suitability - Sunlight Resistance |
Yes |
Flammability, LS0H, Toxicity Testing
IEEE Flammability |
1202, IEEE 383 Vertical Tray Flame Test (70,000 BTU) |
---|
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Product Notes
Notes |
Impedance 100 Ohm @ 31.25 kHz |
---|
History
Update and Revision |
Revision Number: 0.227 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.227 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
2118Z 0105000 | Black | 612825129509 |