3125A

DeviceBus® for Square D/Seriplex®, 2 Pr #16+22 Str TC, PVC+PO Ins, OS (Data), PVC Jkt, CM

...
DeviceBus® for Square D/Seriplex®, 2 Pair 16+22AWG (26x30+7x30) Tinned Copper, PVC+PO Insulation, Overall Beldfoil® (Data Pair Only) Shield, PVC Outer Jacket, CM
Request Sample Get Product Alerts

Specifications
Product Overview

Suitable Applications

harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Physical Characteristics (Overall)
Conductor
AWG Stranding Material No. of Pairs
16 26x30 TC - Tinned Copper 1
22 7x30 TC - Tinned Copper 1

Conductor Count

4

Insulation
Element Material Nominal Wall Thickness
16 AWG PE - Polyethylene (Foam) 0.025 in
22 AWG PE - Polyethylene (Foam) 0.0405 in
Color Chart
Number Color
1 (16 AWG) Black and Red
2 (22 AWG) Green and White
Outer Shield
Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 22 7x30
Outer Jacket
Material Nominal Diameter Nominal Wall Thickness Separator Material
PVC - Polyvinyl Chloride 0.368 in 0.039 in PO - Polyolefin (Foam) Tape
Construction and Dimensions
Cabling
Lay Direction
Left Hand
Electrical Characteristics
Conductor DCR
Element Nominal Conductor DCR Nominal Outer Shield DCR
16 AWG 4.49 Ohm/1000ft 16 Ohm/1000ft
22 AWG 18.1 Ohm/1000ft
Capacitance
Element Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Shield
22 AWG 16 pF/ft 28 pF/ft
16 AWG 9 pF/ft 16 pF/ft
22 AWG
16 AWG
Impedance
Nominal Characteristic Impedance
120 Ohm
Delay
Nominal Velocity of Propagation (VP) [%] Nominal Velocity of Propagation (VP) Description
78% 16 AWG
78% 22 AWG
Voltage
UL Description UL Voltage Rating
CM 300 V RMS
CL2
Temperature Range

UL Temp Rating

75°C

Operating Temperature Range

-20°C to +75°C

Mechanical Characteristics

Bulk Cable Weight

55.6 lbs/1000ft

Max. Pull Tension

85 lbs

Standards

NEC Articles

Article 725, Article 800

NEC/(UL) Compliance

CL2, CM

CEC/C(UL) Compliance

CM

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

UL1685 UL Loading

UL voltage rating

300 V RMS

Plenum/Non-Plenum

Plenum (Y/N)

No

Related Part Numbers

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.

History

Update and Revision

Revision Number: 0.381 Revision Date: 04-30-2024

Part Numbers
Item # Color Put-Up Type Length UPC
3125A 0031000 Orange Reel 1,000 ft 612825142027
3125A 0035000 Orange Reel 5,000 ft 612825142034