8777NH

Audio, Control & Instrument, #22-3pr, PP, Indiv. Foil, LSZH Jkt

...
Audio, Control & Instrument Cable, 3-Pair, 22 AWG stranded (7x30) tinned copper conductors, polypropylene insulation, individually shielded pairs (100% coverage), 22 AWG stranded tinned copper drain wire, LSZH jacket

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Construction Details
Conductor
Size Stranding Material
22 7x30 TC - Tinned Copper
Insulation
Material Nom. Insulation Diameter Color Code
PP - Polypropylene 1.27 mm (0.0500 in) Black & Red, Black & White, Black & Green
Red, Green, Blue
Inner Shield
Shield Type Material Coverage Drainwire Type Notes
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC each pair
Polyester each pair
Outer Jacket
Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.89 mm (0.035 in) 7.00 mm (0.276 in)

Overall Cable Diameter (Nominal)

7.00 mm (0.276 in)

Electrical Characteristics
Electricals
Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Max. Current
49.2 Ohm/km (15.0 Ohm/1000ft) 34.8 Ohm/km (10.6 Ohm/1000ft) 98.4 pF/m (30.0 pF/ft) 180.4 pF/m (54.99 pF/ft) 50 Ohm 2 A
Voltage
Voltage Rating
300 V
Mechanical Characteristics
Temperature
Operating Installation Storage
-45°C To +80°C -15°C To +80°C -45°C To +80°C
Bend Radius
Installation Min.
70 mm (2.8 in)

Max. Pull Tension

180 N (40 lbf)

Bulk Cable Weight

42 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor - Euroclass Dca, Indoor, Non-Halogenated, Sunlight Resistance

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-24

CPR Compliance

CPR Euroclass: Dca-s1,d1,a1; CPR UKCA Class: Dca-s1,d1,a1

ISO/IEC Compliance

IEC 61034-2 - Smoke Density Min Transmittance = 60%

CENELEC Compliance

EN 50290-2-20

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

History

Update and Revision

Revision Number: 0.335 Revision Date: 02-03-2025

Part Numbers
Item # Color Putup Type Length EAN
8777NH.00152 Chrome Reel 152 m 8719605019608
8777NH.00305 Chrome Reel 305 m 8719605019615
8777NH.00500 Chrome Reel 500 m 8719605019622
8777NH.001000 Chrome Reel 1,000 m 8719605019592
8777NH.01500 Orange Reel 500 m 8719605187062