Product Number: 88757
Electronic, 4 Pr #22 Str TC, FEP Ins, FEP Jkt, CMP
High Temperature Electronic, 4 Pair 22AWG (7x30) Tinned Copper, FEP Insulation, FEP Outer Jacket, CMP
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
extreme high/low temperature environments; chemical resistant; outdoor and burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; voice communications; panel wiring |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
22 | 7x30 | TC - Tinned Copper | 4 |
Conductor Count |
8 |
---|
Insulation
Material | Nominal Wall Thickness |
---|---|
FEP - Fluorinated Ethylene Propylene | 0.0065 in |
Color Chart
Number | Color |
---|---|
1 | Black & Red |
2 | Black & White |
3 | Black & Green |
4 | Black & Blue |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
FEP - Fluorinated Ethylene Propylene | 0.2 in | 0.009 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Conductor Loop DCR |
---|---|
16 Ohm/1000ft | 32 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Conductor |
---|
17 pF/ft |
Inductance
Nominal Inductance |
---|
0.15 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
88 Ohm |
Current
Max. Recommended Current [A] |
---|
3.3 Amps per Conductor at 25ºC (10°C Temperature Rise) |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Temperature Range
Operating Temperature Range |
-70°C To +200°C |
---|
Mechanical Characteristics
Bulk Cable Weight |
28 lbs/1000ft |
---|---|
Max. Pull Tension |
62 lbs |
Min. Bend Radius/Minor Axis |
2 in |
Standards
NEC Articles |
Article 800 |
---|---|
NEC/(UL) Compliance |
CMP |
CEC/C(UL) Compliance |
CMP |
CPR Euroclass |
Eca |
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
NFPA 262 |
---|---|
CSA Flammability |
FT6 |
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
Yes |
---|
Related Part Numbers
Non-Plenum Number |
8757 |
---|---|
Footnote |
C - CRATE REEL PUT-UP. |
History
Update and Revision |
Revision Number: 0.465 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.465 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
88757 0021000 | Red | Reel | 1,000 ft | 612825217237 |