Product Number: 89892
Transceiver 10BASE5, #20-4pr, FEP, PVC Jkt, CMP
IEEE 802.3 Ethernet Transceiver 10BASE5, 20 AWG stranded (7x28) tinned copper conductors, FEP insulation, twisted pairs, individual Beldfoil® shields (100% coverage), overall polyester isolation tape and Duofoil® shield + a tinned copper braid shield (95% coverage), fluorocopolymer jacket, plenum rated.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
10Base5 Transceiver |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
20 | 7x28 | TC - Tinned Copper | 4 |
Conductor Count |
8 |
---|
Insulation
Material | Material Trade Name | Nominal Wall Thickness |
---|---|---|
FEP - Fluorinated Ethylene Propylene | Teflon® | 0.011 in |
Color Chart
Number | Color |
---|---|
1 | Gray & White |
2 | Yellow & Orange |
3 | Blue & Green |
4 | Red & Black |
Inner Shield
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® (Z-Fold®) | 100% | TC - Tinned Copper | 22 | 7x30 |
Outer Shield
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 95% |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness | Separator Material |
---|---|---|---|
PVDF - Polyvinylidene Fluoride | 0.359 in | 0.014 in | Polyester Tape |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
9.5 Ohm/1000ft | 1.5 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
16.7 pF/ft | 29.5 pF/ft |
Inductance
Nominal Inductance |
---|
0.2 µH/ft |
Impedance
Nominal Characteristic Impedance | Nominal Characteristic Tolerance |
---|---|
78 Ohm | ± 5 Ohm |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
10 MHz | 6 dB/100m |
Delay
Max. Delay Skew | Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|---|
78 ns/100m | 1.3 ns/ft | 78% |
High Frequency
Max. Insertion Loss (Attenuation) |
---|
6 dB/100m |
Current
Max. Recommended Current [A] |
---|
2.8 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Temperature Range
UL Temp Rating |
150°C |
---|---|
Operating Temperature Range |
-40°C To +150°C |
Mechanical Characteristics
Bulk Cable Weight |
90 lbs/1000ft |
---|---|
Max. Pull Tension |
175 lbs |
Min. Bend Radius/Minor Axis |
3.75 in |
Standards
Customer Reference Document |
DEC Part No. 17-00321-02 |
---|---|
NEC/(UL) Compliance |
CMP |
CEC/C(UL) Compliance |
CMP |
IEEE Compliance |
IEEE 802.3 10Base5 |
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
NFPA 262 Plenum Flame Test (UL910) |
---|---|
CSA Flammability |
FT6 |
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
Yes |
---|
Related Part Numbers
Non-Plenum Number |
9901 |
---|---|
Footnote |
C - CRATE REEL PUT-UP. |
Product Notes
Notes |
Teflon« is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc. |
---|
History
Update and Revision |
Revision Number: 0.356 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.356 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
89892 0011000 | Brown | 612825221388 |
89892 001500 | Brown | 612825221395 |