Product Number: 9315
Audio, Control & Instrument, #22-15pr, PVC, O/A Foil, PVC Jkt, CMG
Audio, Control & Instrument Cable, 22 AWG solid tinned copper conductors, PVC insulation, twisted pairs, overall Beldfoil® shield (100% coverage), 22 AWG stranded tinned copper drain wire, PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
22 | Solid | TC - Tinned Copper | 15 |
Conductor Count |
30 |
---|
Insulation
Material | Nominal Wall Thickness |
---|---|
PVC - Polyvinyl Chloride | 0.013 in |
Color Chart
Number | Color |
---|---|
1 | Black & Red |
2 | Black & White |
3 | Black & Green |
4 | Black & Blue |
5 | Black & Yellow |
6 | Black & Brown |
7 | Black & Orange |
8 | Red & White |
9 | Red & Green |
10 | Red & Blue |
11 | Red & Yellow |
12 | Red & Brown |
13 | Red & Orange |
14 | Green & White |
15 | Green & Blue |
Outer Shield
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 22 | 7x30 |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.449 in | 0.037 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
16.5 Ohm/1000ft | 14 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Shield |
---|---|
35 pF/ft | 50 pF/ft |
Inductance
Nominal Inductance |
---|
0.2 µH/ft |
Current
Max. Recommended Current [A] |
---|
1.4 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Temperature Range
UL Temp Rating |
80°C (UL AWM Style 2464) |
---|---|
Operating Temperature Range |
-20°C To +80°C |
Mechanical Characteristics
Bulk Cable Weight |
124 lbs/1000ft |
---|---|
Max. Pull Tension |
242 lbs |
Min. Bend Radius/Minor Axis |
4.5 in |
Standards
NEC/(UL) Compliance |
CMG |
---|---|
CEC/C(UL) Compliance |
CMG |
UL AWM Style Compliance |
AWM 2464 (300 V 80°C) |
CPR Euroclass |
Eca |
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL1685 FT4 Loading |
---|---|
CSA Flammability |
FT4 |
IEC Flammability |
IEC 60332-1-2 |
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
History
Update and Revision |
Revision Number: 0.337 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.337 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
9315 060500 | Chrome | Reel | 500 ft | 612825228196 |
9315 0601000 | Chrome | Reel | 1,000 ft | 612825228189 |