Product Number: 9562
Audio, Control & Instrument, #24-2pr, PVC, PVC Jkt, CMG
Audio, Control & Instrument Cable, 24 AWG solid tinned copper conductors, PVC insulation, twisted pairs, PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
telephone cables; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); voice communications |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 2 | 24 AWG | Solid | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PVC - Polyvinyl Chloride | 0.01 in (0.25 mm) | 0.041 in (1.0 mm) | White & Blue, White & Orange |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.199 in |
Overall Cable Diameter (Nominal) |
0.199 in |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|
32.8 Ohm/1000ft | 22 pF/ft (72 pF/m) | 39.6 pF/ft (130 pF/m) | 8.4 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
300 V (CMG), 150 V (AWM 2576) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -20°C to +60°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.99 in (50.5 mm) | 1.99 in |
Max. Pull Tension |
20 lbs (9.1 kg) |
---|---|
Bulk Cable Weight |
18 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Indoor, Outdoor, Oil Resistance, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
UL1685 FT4 Loading, FT4 |
NEC / UL Compliance |
Article 800, CMG |
AWM Compliance |
AWM 2576 |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.314 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.314 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
9562 060500 | Chrome | Reel | 500 ft | 612825255970 | C |
9562 060U500 | Chrome | UnReel | 500 ft | 612825255956 | |
9562 0601000 | Chrome | Reel | 1,000 ft | 612825255963 | C |
9562 060U1000 | Chrome | UnReel | 1,000 ft | 612825255949 |