Product Number: 9641
IEEE-488, #26-6pr+10c, #24-1c, SR-PVC, O/A Foil+Braid, PVC Jkt, CMG
Computer EIA RS-488 Cable, 26 AWG stranded (7x34) and 24 AWG stranded (7x32) tinned copper conductors, semi-rigid PVC insulation, overall Beldfoil® (100% Coverage) + Tinned copper braid shield (90% Coverage), drain wire, PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
IEEE 488 interface; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 6 | 26 AWG | 7x34 | TC - Tinned Copper |
Conductor(s) | 10 | 26 AWG | 7x34 | TC - Tinned Copper |
Conductor(s) | 1 | 24 AWG | 7x32 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | SR-PVC - Polyvinyl Chloride (Semi-Rigid) | 0.01 in (0.25 mm) | 0.039 in mm | Blue & White/Gray, Purple & White/Black/Brown, Gray & White/Black/Red, White & White/Black/Orange, White/Black & White/Black/Yellow, White/Brown & White/Black/Green |
Conductor(s) | SR-PVC - Polyvinyl Chloride (Semi-Rigid) | 0.01 in (0.25 mm) | 0.039 in in | Red, Orange, Yellow, Lt. Green, White/Orange, White/Yellow, White/Green, White/Blue, White/Purple |
Conductor(s) | SR-PVC - Polyvinyl Chloride (Semi-Rigid) | White/Black/Blue |
Inner Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 26 AWG (7x34) TC |
Braid | Tinned Copper (TC) | 90% |
Outer Jacket
Separator | Material | Nom. Thickness | Nom. Diameter |
---|---|---|---|
Polyester Tape | PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.350 in |
Overall Cable Diameter (Nominal) |
0.350 in |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Max. Current |
---|---|---|
Pair(s) | 46.17 Ohm/1000ft | 1.12 Amps per Conductor at 25ºC (26 AWG) |
Conductor(s) | 45.5 Ohm/1000ft (149 Ohm/km) | 1.1 Amps per Conductor at 25ºC (26 AWG) |
Conductor(s) | 28.2 Ohm/1000ft (92.5 Ohm/km) | 3.36 Amps per Conductor at 25ºC (24 AWG) |
Voltage
UL Voltage Rating |
---|
300 V (CMG), 300 V (AWM 2464) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -20°C To +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
3.5 in (89 mm) | 3.5 in |
Max. Pull Tension |
86 lbs (39 kg) |
---|---|
Bulk Cable Weight |
74 lbs/1000ft |
Standards and Compliance
Flammability / Reaction to Fire |
UL 1685 FT4 loading, FT4 |
---|---|
NEC / UL Compliance |
Article 800, CMG |
AWM Compliance |
AWM 2464, AWM I A |
CEC / C(UL) Compliance |
CMG |
IEEE Compliance |
488 |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.388 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.388 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
9641 0081000 | Gray | Reel | 1,000 ft | 612825256861 | C |