Product Number: 973072Z
Blue Hose®, 1 Pr #18 Str TC, PP Ins, OS+TC Brd, LSZH-TS Jkt, BBA, LSZH-TS Jkt, 600V TC-ER-LS
Blue Hose® for Data Highway Plus, 1 Pair 18AWG (7x26) Tinned Copper, PP Insulation, Overall Beldfoil®+Tinned Copper Braid(55%) Shield, LSZH-TS Inner Jacket, Bronze Braid Armor, LSZH-TS Outer Jacket, 600V TC-ER-ST1
-
Availability:
-
Global inventory:

Specifications
Product Overview
Suitable Applications |
shipboard, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 18 AWG | 7x26 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Color Code | Notes |
---|---|---|---|---|
Pair(s) | PP - Polypropylene | 0.025 in (0.64 mm) | Blue & White | Flame Retardant |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
Braid | Tinned Copper (TC) | 55% |
Inner Jacket
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) | 0.480 in (12.2 mm) |
Armor
Armor Type & Material |
---|
BBA - Bronze Braid Armor |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) | 0.050 in (1.3 mm) | 0.573 in (14.6 mm) |
Overall Cable Diameter (Nominal) |
0.573 in (14.6 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
---|---|---|
Pair(s) | 78 Ohm | 65% |
High Frequency (Nominal/Typical)
Element |
---|
Pair(s) |
Voltage
UL Voltage Rating | Voltage Rating |
---|---|
600 V (TC-ER-ST1), 300 V (CMG-ST1, PLTC-ST1) | 150 V (ITC-ST1) |
Mechanical Characteristics
Temperature
UL Temperature |
---|
75°C Dry |
Standards and Compliance
Environmental Suitability |
Burial |
---|---|
NEC / UL Compliance |
Article 336, Article 725, Article 727, Article 800, CMG-ST1, TC-ER-ST1, PLTC-ST1, ITC-ST1 |
CEC / C(UL) Compliance |
CMG |
History
Update and Revision |
Revision Number: 0.61 Revision Date: 05-31-2024 |
---|
Information
Update and Revision |
Revision Number: 0.61 Revision Date: 05-31-2024 |
---|