Product Number: 9833
RS232/422 Low Cap, #24-7pr, PE, O/A Foil+Braid, PVC Jkt, CM, 100Ω
Computer EIA RS-232/422 Cable, 7-Pair, 24 AWG stranded (7x32) tinned copper conductors, polyethylene insulation, overall Beldfoil® (100% coverage) + tinned copper braid shield (65% coverage), 24 AWG stranded tinned copper drain wire, PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
RS-232 extended distance applications; RS-422 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 7 | 24 AWG | 7x32 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Color Code |
---|---|---|---|
Pair(s) | PE - Polyethylene | 0.0155 in (0.394 mm) | White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe, White/Green Stripe & Green/White Stripe, White/Brown Stripe & Brown/White Stripe, White/Gray Stripe & Gray/White Stripe, Red/Blue Stripe & Blue/Red Stripe, Red/Orange Stripe & Orange/Red Stripe |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Braid | Tinned Copper (TC) | 65% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.366 in (9.30 mm) |
Overall Cable Diameter (Nominal) |
0.366 in (9.30 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 24 Ohm/1000ft (79 Ohm/km) | 15.5 pF/ft (50.9 pF/m) | 27.5 pF/ft (90.2 pF/m) | 100 Ohm | 66% | 1.68 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V (CM), 30 V (UL AWM 2919) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C (UL AWM 2919) | -30°C to +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
3.8 in (97 mm) | 3.8 in (97 mm) |
Bulk Cable Weight |
70 lbs/1000ft (100 kg/km) |
---|
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
UL1685 UL Loading |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CM |
AWM Compliance |
AWM 2919 |
CEC / C(UL) Compliance |
CM |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.404 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.404 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
9833 060500 | Chrome | Reel | 500 ft | 612825259336 | C |
9833 0601000 | Chrome | Reel | 1,000 ft | 612825259329 | C |