Product Number: 9993
Audio, Control & Instrument, #24-12pr, PO, Indiv. Foil, PVC Jkt, CM
Audio, Control & Instrument Cable, 24 AWG stranded (7x32) tinned copper conductors, polyethylene insulation, twisted pairs, 12 individually shielded with Beldfoil® (100% coverage), 24 AWG stranded tinned copper drain wire, PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 12 | 24 | 7x32 | TC - Tinned Copper |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
PE - Polyethylene | 0.011 in (0.28 mm) | 0.046 in (1.2 mm) | Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green, Red & Blue, Red & Yellow, Red & Brown |
Inner Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.428 in (10.9 mm) |
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
28.8 Ohm/1000ft | 15.8 Ohm/1000ft (51.8 Ohm/km) | 25 pF/ft (82 pF/m) | 47 pF/ft (150 pF/m) | 60 Ohm | 66% | 1.1 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
30 V (AWM 2919), 300 V (CM) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -20°C To +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
4.28 in (109 mm) | 4.28 in (109 mm) |
Max. Pull Tension |
137.5 lbs (62.37 kg) |
---|---|
Bulk Cable Weight |
98 lbs/1000ft |
Standards and Compliance
Flammability / Reaction to Fire |
UL1685 UL Loading, IEC 60332-1-2 |
---|---|
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CM |
AWM Compliance |
AWM 2919 |
CEC / C(UL) Compliance |
CM |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.459 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.459 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC | Footnote |
---|---|---|---|
9993 060100 | Chrome | 612825267768 | C |
9993 0601000 | Chrome | 612825267775 | C |