Product Number: RTC37C0.75P
RailTuff™ Thin wall cable EN 50306-4 1P 300V 37 C 0.75 mm² Str TC, XLPO Ins, XLPO Outer Jkt
RailTuff™ Thin wall cable EN 50306-4 1P 300V 37 Cores 0.75 mm² Stranded Tinned Copper, XLPO Insulation, XLPO Outer Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Applicable for fixed or moderate flexing wiring inside Railway Rolling Stock like High-Speed Trains (CRH, Shinkansen, ICE, TGV), Metro, locomotives, and trolley buses, etc |
---|
Construction Details
Conductor
Size | Stranding | Material |
---|---|---|
0.75 mm² | 37x0.16 mm | TC - Tinned Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|
XLP, XLPO, XLPE | 1.62 mm (0.0638 in) | White#1, White#2, White#3, White#4, White#5, White#6, White#7, White#8, White#9, White#10, White#11, White#12, White#13, White#14, White#15, White#16, White#17, White#18, White#19, White#20, White#21, White#22, White#23, White#24, White#25, White#26, White#27, White#28, White#29, White#30, White#31, White#32, White#33, White#34, White#35, White#36, White#37 | D.C. stability on insulation at 300Vdc in 3% NaCl solution at (85±2)°C for 240h : No breakdown |
Outer Jacket
Material | Nom. Thickness |
---|---|
XLP, XLPO, XLPE | 0.56 mm (0.022 in) |
Overall Cable Diameter (Nominal) |
13 ± 0.30 mm |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR |
---|
26.7 Ohm/km (8.14 Ohm/1000ft) |
Voltage
Breakdown Voltage |
---|
2 kVac/5min |
Mechanical Characteristics
Temperature
Operating |
---|
-40°C to +120°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
65 mm (2.6 in) | 52 mm (2.0 in) |
Bulk Cable Weight |
374 kg/km (251 lbs/1000ft) |
---|
Standards and Compliance
Flammability / Reaction to Fire |
IEC 60332-1-2, IEC 60332-3-24 |
---|---|
ISO/IEC Compliance |
IEC 60228 |
CENELEC Compliance |
EN 50306-4, EN 45545-2 |
European Halogen Free Standards |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
Other Standard Compliance(s) |
TJ/CL 313 |
Product Notes
Notes |
Table 1 Category MM, ROHS Compliant |
---|
History
Update and Revision |
Revision Number: 0.31 Revision Date: 07-15-2024 |
---|
Information
Update and Revision |
Revision Number: 0.31 Revision Date: 07-15-2024 |
---|