Product Number: IOP6AU
Category 6A Indoor/Outdoor Cable, 4 Pair, U/UTP, CMP/CMX, Gel Free
Category 6A Premise Horizontal Cable, Indoor/Outdoor, 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Plenum-CMP/CMX Outdoor, Gel Free
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Indoor/Outdoor, Premise Horizontal Cable, Ethernet up to 10GBASE-T, Wi-Fi 6, Wi-Fi 5, PoE++, PoE+, PoE, Noisy Enivronments, HDBaseT, IP Cameras, Wet Locations following Product Notes |
---|---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
23 | Solid | BC - Bare Copper | 4 |
Insulation
Material | Color Code |
---|---|
FEP - Fluorinated Ethylene Propylene | White & Blue, White & Orange, White & Green, White & Brown |
Outer Jacket
Separator | Material | Nom. Diameter | Ripcord |
---|---|---|---|
Center Member (Patented X-Spline®), EquiBlock™ Barrier Technology | PVDF - Polyvinylidene Fluoride | 0.27 in (6.9 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.27 in (6.9 mm) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
82 Ohm/km (25 Ohm/1000ft) | 45 pF/100m |
Delay
Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|---|
100 MHz | 537.6 ns/100m | 45 ns/100m | 70% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) | Max./Min. Fitted Impedance | Min. PSANEXT [dB] | Min. PSAACRF [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 2.1 | 74.3 | 72.3 | 72.2 | 70.2 | 67.8 | 64.8 | 20.0 | 105 +/- 10 | 115 +/- 15 | 67.0 | 67.0 | 40.0 | 35.0 |
4 | 3.8 | 65.3 | 63.3 | 61.5 | 59.5 | 55.8 | 52.8 | 23.0 | 105 +/- 10 | 100 +/- 7 | 67.0 | 66.2 | 40.0 | 23.0 |
8 | 5.3 | 60.8 | 58.8 | 55.4 | 53.4 | 49.7 | 46.7 | 24.5 | 100 +/- 22 | 100 +/- 7 | 67.0 | 60.1 | 40.0 | 16.9 |
10 | 5.9 | 59.3 | 57.3 | 53.4 | 51.4 | 47.8 | 44.8 | 25.0 | 100 +/- 22 | 100 +/- 7 | 67.0 | 58.2 | 40.0 | 15.0 |
16 | 7.5 | 56.2 | 54.2 | 48.8 | 46.8 | 43.7 | 40.7 | 25.0 | 100 +/- 22 | 100 +/- 7 | 67.0 | 54.1 | 38.0 | 10.9 |
20 | 8.4 | 54.8 | 52.8 | 46.4 | 44.4 | 41.8 | 38.8 | 25.0 | 100 +/- 22 | 100 +/- 7 | 67.0 | 52.2 | 37.0 | 9.0 |
25 | 9.4 | 53.3 | 51.3 | 44.0 | 42.0 | 39.8 | 36.8 | 24.3 | 100 +/- 22 | 100 +/- 7 | 67.0 | 50.2 | 36.0 | 7.0 |
31.25 | 10.5 | 51.9 | 49.9 | 41.4 | 39.4 | 37.9 | 34.9 | 23.6 | 100 +/- 22 | 100 +/- 7 | 67.0 | 48.3 | 35.1 | 5.1 |
62.5 | 15.0 | 47.4 | 45.4 | 32.4 | 30.4 | 31.9 | 28.9 | 21.5 | 100 +/- 22 | 100 +/- 7 | 65.6 | 42.3 | 32.0 | |
100 | 19.1 | 44.3 | 42.3 | 25.2 | 23.2 | 27.8 | 24.8 | 20.1 | 100 +/- 22 | 100 +/- 7 | 62.5 | 38.2 | 30.0 | |
200 | 27.6 | 39.8 | 37.8 | 12.2 | 10.2 | 21.8 | 18.8 | 18.0 | 100 +/- 22 | 100 +/- 7 | 58.0 | 32.2 | 27.0 | |
250 | 31.1 | 38.3 | 36.3 | 7.3 | 5.3 | 19.8 | 16.8 | 17.3 | 100 +/- 32 | 100 +/- 7 | 56.5 | 30.2 | 26.0 | |
300 | 34.3 | 37.1 | 35.1 | 2.9 | 0.9 | 18.3 | 15.3 | 16.8 | 100 +/- 32 | 100 +/- 7 | 55.3 | 28.7 | 25.2 | |
350 | 37.2 | 36.1 | 34.1 | 16.9 | 13.9 | 16.3 | 100 +/- 32 | 100 +/- 7 | 54.3 | 27.3 | 24.6 | |||
400 | 40.1 | 35.3 | 33.3 | 15.8 | 12.8 | 15.9 | 100 +/- 32 | 100 +/- 7 | 53.5 | 26.2 | 24.0 | |||
450 | 42.7 | 34.5 | 32.5 | 14.7 | 11.7 | 15.5 | 100 +/- 32 | 100 +/- 7 | 52.7 | 25.1 | 23.5 | |||
500 | 45.3 | 33.8 | 31.8 | 13.8 | 10.8 | 15.2 | 100 +/- 32 | 100 +/- 7 | 52.0 | 24.2 | 23.0 |
Voltage
UL Voltage Rating |
---|
300 V (CMP), 300 V (CL3P) |
Mechanical Characteristics
Temperature
UL Temperature | Operating | Installation | Storage |
---|---|---|---|
150C | -40°C To +75°C | 0°C To +60°C | -40°C To +75°C |
Bend Radius
Installation Min. |
---|
2.7 in (69 mm) |
Max. Pull Tension |
25 lbs (11 kg) |
---|---|
Bulk Cable Weight |
39 lbs/1000ft (58 kg/km) |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Water Exposure/Below-Grade Conduit, Indoor, Outdoor, Sunlight Resistance, Burial - Engineered burial only |
---|---|
Flammability / Reaction to Fire |
NFPA 262, UL 910 (Plenum), FT6 |
NEC / UL Compliance |
Article 800, CMP |
IEEE Compliance |
IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
Data Category |
Category 6A |
TIA/EIA Compliance |
ANSI/TIA-568.2-D Category 6A |
ISO/IEC Compliance |
11801 ed 2.2 (2011) Class EA |
CENELEC Compliance |
Segregation class according EN50174-2 = a |
European Directive Compliance |
REACH |
Product Notes
Notes |
Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. Suitable for burial or use in outdoor wet locations. Not recommended for Direct Burial applications without additional crush and impact protection. Additional crush and impact protection would include cable armoring, installation in conduit or installation with over top barriers per Belden Technical Bulletin T/8-6. Cable jacket system is specially designed to protect cable core. Cable contains no water-blocking tapes, gels, or powders. Install in accordance with all applicable electrical codes. Maintain jacket integrity throughout installation process. Do not allow water or fluids to penetrate jacket sheath or to enter ends of cable. Ensure ends of cable will be protected from water/fluids after installation. |
---|
History
Update and Revision |
Revision Number: 0.152 Revision Date: 04-15-2025 |
---|
Information
Update and Revision |
Revision Number: 0.152 Revision Date: 04-15-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length |
---|---|---|---|
IOP6AU 0101000 | Black | Reel | 1,000 ft |