Product Number: 50106FLS
CAT 6 4P23AWG, F/UTP, SWA, LSZH Jkt, Indoor/Outdoor
CAT 6 4PR x 23AWG F/UTP, Solid Bare Copper Conductor, PO Insulation, Overall Foil Shield, LSZH Inner Jacket, Steel Wire Armoring, LSZH Outer Jacket, Indoor/Outdoor
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Industrial Ethernet cables are used for interconnecting Industrial Ethernet Switches, IP controllers, media convertors, distributed control system, programmable logic controller and transmitting industrial protocol data signals. These cables are suitable for transmitting 1000BASE-TX Gigabit Ethernet, 100BASE-T Ethernet, 100BaseVG ANYLAN, 155ATM, 622ATM, RS-422, 250MHz Category 6, EtherCAT. These are highly durable & ruggedized cables for both indoor and outdoor use meeting IEC 60332-3-24 and IEC 60754-1 & 2 |
---|
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
23 AWG | Solid | BC - Bare Copper | 4 |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PO - Polyolefin | 1.10 mm (0.0433 in) | Blue & White with Blue Markings, Orange & White with Orange Markings, Green & White with Green Markings, Brown & White with Brown Markings |
Inner Jacket
Material |
---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Outer Shield
Shield Type | Material | Drainwire Type |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 26 AWG (Solid) TC |
Armor
Armor Type & Material |
---|
SWA - Steel Wire Armor |
Outer Jacket
Material | Nom. Diameter | Ripcord |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 12.3 mm | Yes |
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
---|---|---|
93.8 Ohm/km | 330 pF/100m | 100 Ohm |
Delay
Max. Delay | Max. Delay Skew |
---|---|
538 ns/100m | 45 ns/100m |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] |
---|---|---|---|---|---|---|
1 | 2 | 74.3 | 72.3 | 67.8 | 64.8 | 20 |
4 | 3.8 | 65.3 | 63.3 | 55.8 | 52.8 | 23 |
8 | 5.3 | 60.8 | 58.8 | 49.7 | 46.7 | 24.5 |
10 | 6 | 59.3 | 57.3 | 47.8 | 44.8 | 25 |
16 | 7.6 | 56.2 | 54.2 | 43.7 | 40.7 | 25 |
20 | 8.5 | 54.8 | 52.8 | 41.8 | 38.8 | 25 |
25 | 9.5 | 53.3 | 51.3 | 39.8 | 36.8 | 24.3 |
31.25 | 10.7 | 51.9 | 49.9 | 37.9 | 34.9 | 23.6 |
62.5 | 15.4 | 47.4 | 45.4 | 31.9 | 28.9 | 21.5 |
100 | 19.8 | 44.3 | 42.3 | 27.8 | 24.8 | 20.1 |
155 | 25.2 | 41.4 | 39.4 | 24 | 21 | 18.8 |
200 | 29 | 39.8 | 37.8 | 21.8 | 18.8 | 18 |
250 | 32.8 | 38.3 | 36.3 | 19.8 | 16.8 | 17.3 |
Mechanical Characteristics
Temperature
Operating |
---|
-20°C to +75°C |
Bend Radius
Installation Min. |
---|
98.0 mm (3.86 in) |
Max. Pull Tension |
110 N (25 lbf) |
---|---|
Bulk Cable Weight |
282 kg/km (189 lbs/1000ft) |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Oil Resistance, Burial |
---|---|
Data Category |
Category 6 |
ISO/IEC Compliance |
ISO/IEC 11801 |
European Halogen Free Standards |
IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance |
EU Directive 2011/65/EU (RoHS 2) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.72 Revision Date: 07-05-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.72 Revision Date: 07-05-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length |
---|---|---|---|
50106FLS 010305M | Black | Reel | 305 m |
50106FLS-A500 | Black | Reel | 500 m |
50106FLS 006305M | Blue | Reel | 305 m |
50106FLS 008305M | Gray | Reel | 305 m |