Product Number: FD3D144LK
Indoor/Outdoor LSZH/Riser OM3 Distribution 144Fibers
FX Indoor/Outdoor OM3 Distribution Tight Buffer 144 Fibers LSZH Sub-Units(12F) Black Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Product Category |
Fiber Distribution Cable |
---|---|
Suitable Applications |
Premise Backbone |
Fiber Specifications
Fiber Type |
OM3 |
---|---|
Fiber Core Diameter |
50/125 µm |
Buffer Material |
LSZH - Low Smoke Zero Halogen |
Buffer Diameter |
900 µm |
Fiber Count |
144 |
Fiber Color Coding |
TIA-598-D |
Cable Construction
Number of Active Subunits |
12 |
---|---|
Fibers Per Subunit |
12 |
Subunit Diameter |
0.230 in (5.8 mm) |
Subunit Color |
Aqua |
Subunit Strength Members |
Waterblocking aramid yarns |
Central Strength Member |
GRP |
Core Wrap |
Waterblocking tape |
Cable Core Waterblocking |
Waterblocking Aramid Yarns |
Outer Jacket Specifications
Jacket Material |
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
---|---|
Nom. Diameter |
1.100 in (27.9 mm) |
Color |
Black |
Number of Ripcords |
1 |
Optical Characteristics
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.0 dB/km | 1.0 dB/km |
1 Gigabit Ethernet Performance | 1000 m | 550 m |
10 Gigabit Ethernet Performance | 300 m | -- |
Min. Effective Modal Bandwidth (EMB) | 2000 MHz.km | -- |
Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz.km | 500 MHz.km |
Mechanical Characteristics
Min. Bend Radius During Installation |
15x Cable OD |
---|---|
Min. Bend Radius During Operation |
10x Cable OD |
Max. Tensile Strength During Installation |
2670 N (600 lbf) |
Max. Tensile Strength During Operation |
800 N (180 lbf) |
Crush Resistance |
220 N/cm |
Bulk Cable Weight |
377 lbs/kft (562 kg/km) |
---|
Temperature Range
Installation Temperature Range |
-10°C to +60°C |
---|---|
Operating Temperature Range |
-40°C to +70°C |
Storage Temperature Range |
-40°C to +70°C |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Sunlight Resistance, Burial |
---|---|
Sustainability |
CA Prop 65, Product Lens™ |
Flammability / Reaction to Fire |
OFNR, FT4 |
ICEA Compliance |
S-104-696 |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
History
Update and Revision |
Revision Number: 0.54 Revision Date: 11-09-2022 |
---|
Information
Update and Revision |
Revision Number: 0.54 Revision Date: 11-09-2022 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
FD3D144LK | Black | 612825380894 |
Resources
- 4 Reasons ICT Integrators Should Be Excited About Class 4 Systems
- Here Comes Class 4 Power: Differences Between Circuit Classes
- The Latest Updates to IEEE Standards and TIA Standards
- What You Need to Know About New Fault-Managed Power Systems
- The Industry’s First UL-Certified Class 4 Cabling System: Belden Digital Electricity Cables
Resources
- 4 Reasons ICT Integrators Should Be Excited About Class 4 Systems
- Here Comes Class 4 Power: Differences Between Circuit Classes
- The Latest Updates to IEEE Standards and TIA Standards
- What You Need to Know About New Fault-Managed Power Systems
- The Industry’s First UL-Certified Class 4 Cabling System: Belden Digital Electricity Cables