FISD096FK

Indoor Riser OS2 Distribution 96 Fibers Aluminum Interlocked

...
FX Indoor OS2 Distribution Tight Buffer 96 Fibers OFCR Aluminum Interlocked Armor Sub-Units(12F) Yellow Jacket
Get Product Alerts

Specifications
Product Overview

Product Category

Fiber Distribution Cable

Suitable Applications

Premise Backbone

Fiber Specifications

Fiber Type

OS2

Fiber Core Diameter

8.2/125 µm

Buffer Material

PVC - Polyvinyl Chloride

Buffer Diameter

900 µm

Fiber Count

96

Fiber Color Coding

TIA-598-D

Cable Construction

Number of Active Subunits

8

Fibers Per Subunit

12

Subunit Diameter

0.230 in (5.8 mm)

Subunit Color

Yellow

Subunit Strength Members

Aramid yarns

Central Strength Member

Upjacketed GRP

Core Wrap

Mylar

Inner Jacket Specifications

Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.953 in (24.2 mm)

Color

Yellow

Number of Ripcords

1

Armor Specifications

Armor Type and Material

AIA - Aluminum Interlock Armor

Outer Jacket Specifications

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

1.365 in (34.7 mm)

Color

Yellow

Optical Characteristics
Wavelength 1310 nm 1550 nm
Max. Attenuation 0.50 dB/km 0.50 dB/km
Mode Field Diameter 9.2 µm 10.4 µm
1 Gigabit Ethernet Performance 5,000 m --
10 Gigabit Ethernet Performance 10,000 m 50,000 m
Mechanical Characteristics

Min. Bend Radius During Installation

20x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

1320 N (300 lbf)

Max. Tensile Strength During Operation

400 N (90 lbf)

Crush Resistance

440 N/cm

Bulk Cable Weight

601 lbs/kft (895 kg/km)

Temperature Range

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-20°C to +70°C

Storage Temperature Range

-40°C to +70°C

Standards and Compliance

Environmental Suitability

Indoor

Sustainability

CA Prop 65, Product Lens™

Flammability / Reaction to Fire

OFCR, FT4

ICEA Compliance

S-83-596

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

History

Update and Revision

Revision Number: 0.93 Revision Date: 05-31-2024

Part Numbers
Item # Color Putup Type UPC
FISD096FK Yellow Reel 612825376804