Product Number: NTAP12WA004BKAA
Universal tight buffered distribution cable PVC Jacket 4F SM G.652.D, Riser & UL-1666
Universal (Indoor/Outdoor) optical fiber distribution cable : 900µm PVC tight buffer, Aramid yarn reinforcing, flame retardant PVC jacket, 4 Fibers, SM G.652.D, Riser & UL-1666 rated
-
Availability:
-
Global inventory:
Specifications
Product Overview
Product Category |
Fiber Distribution Cable |
---|---|
Suitable Applications |
High degree of flexibility suitable for backbone, horizontal, inner and inter building installations; Excellent flame retardant performance for indoor application; aramid yarn and black UV resistant jacket design for outdoor application |
Fiber Specifications
Fiber Type |
OS2, G.652.D |
---|---|
Fiber Core Diameter |
9 µm |
Fiber Diameter |
125 µm |
Buffer Material |
PVC - Polyvinyl Chloride |
Buffer Construction |
Tight Buffer |
Buffer Diameter |
900 µm |
Fiber Count |
4 |
Fiber Color Coding |
TIA-598-D |
Outer Jacket Specifications
Strength Member |
Aramid Yarns |
---|---|
Jacket Material |
PVC - Polyvinyl Chloride |
Nom. Diameter |
4.8 mm (0.19 in) |
Color |
Black |
Optical Characteristics
Wavelength | 1310 nm | 1550 nm |
---|---|---|
Max. Attenuation | 0.36 dB/km | 0.22 dB/km |
Mode Field Diameter | 9.2 µm | 10.4 µm |
Mechanical Characteristics
Min. Bend Radius During Installation |
20 x Cable OD |
---|---|
Min. Bend Radius During Operation |
10 x Cable OD |
Max. Tensile Strength During Installation |
660 N (150 lbf) |
Max. Tensile Strength During Operation |
200 N (45 lbf) |
Crush Resistance |
Max Crush Resistance During Installation: 1000N/100mm, Max Crush Resistance During Operation: 300N/100mm |
Mechanical Tests
Description | Tested Standard |
---|---|
Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E11 |
Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 |
Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 |
Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 |
Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 |
Cable Max. Crush Resistance Operation (Long Term) | IEC 60794-1-21-E3 |
Bulk Cable Weight |
18.6 kg/km (12.5 lbs/1000ft) |
---|
Temperature Range
Operating Temperature Range |
-20 °C to +60 °C |
---|---|
Storage Temperature Range |
-20 °C to +60 °C |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor |
---|---|
Flammability / Reaction to Fire |
UL 1666 |
ISO/IEC Compliance |
IEC 60793-1-1 |
European Directive Compliance |
EU Directive 2011/65/EU (RoHS 2) |
Product Notes
Notes |
Cable is suitable for outdoor use where water proof is not strictly required |
---|
History
Update and Revision |
Revision Number: 0.51 Revision Date: 12-07-2023 |
---|
Information
Update and Revision |
Revision Number: 0.51 Revision Date: 12-07-2023 |
---|
Resources
- 4 Reasons ICT Integrators Should Be Excited About Class 4 Systems
- Here Comes Class 4 Power: Differences Between Circuit Classes
- The Latest Updates to IEEE Standards and TIA Standards
- What You Need to Know About New Fault-Managed Power Systems
- The Industry’s First UL-Certified Class 4 Cabling System: Belden Digital Electricity Cables
Resources
- 4 Reasons ICT Integrators Should Be Excited About Class 4 Systems
- Here Comes Class 4 Power: Differences Between Circuit Classes
- The Latest Updates to IEEE Standards and TIA Standards
- What You Need to Know About New Fault-Managed Power Systems
- The Industry’s First UL-Certified Class 4 Cabling System: Belden Digital Electricity Cables