Product Number: FS2L012ND
Loose Tube OM2 12 Fibers OSP Dry Block
FX Outdoor Loose Tube OM2 12 Fibers OSP Sub-Units(12F) Dry Black
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Campus Area Network, Long Haul, Backbone |
---|
Fiber Specifications
Fiber Type |
OM2 |
---|---|
Fiber Core Diameter |
50/125 µm |
Fiber Diameter |
250 µm |
Fiber Count |
12 |
Fiber Color Coding |
TIA-598-D |
Cable Construction
Number of Active Subunits |
1 |
---|---|
Number of Fillers |
4 |
Fibers Per Subunit |
12 |
Subunit Waterblocking |
Gel Free |
Central Strength Member |
GRP |
Cable Core Waterblocking |
Waterblock Tape |
Inner Jacket Specifications
Material |
PE - Polyethylene |
---|
Outer Jacket Specifications
Strength Member |
Waterblocking Aramid Yarns |
---|---|
Jacket Material |
PE - Polyethylene |
Nom. Diameter |
0.40 in (10.2 mm) |
Color |
Black |
Number of Ripcords |
1 |
Optical Characteristics
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.0 dB/km | 1.0 dB/km |
1 Gigabit Ethernet Performance | 600 m | 600 m |
10 Gigabit Ethernet Performance | 82 m | -- |
Min. Restricted Mode Launch | 950 MHz-km | 500 MHz-km |
Min. Overfilled Launch (OFL) Bandwidth | 700 MHz-km | 500 MHz-km |
Mechanical Characteristics
Min. Bend Radius During Installation |
15x Cable OD |
---|---|
Min. Bend Radius During Operation |
10x Cable OD |
Max. Tensile Strength During Installation |
2670 N (600 lbf) |
Max. Tensile Strength During Operation |
800 N (180 lbf) |
Crush Resistance |
220 N/cm |
Bulk Cable Weight |
43 lbs/kft (64 kg/km) |
---|
Temperature Range
Installation Temperature Range |
-30C to +70C |
---|---|
Operating Temperature Range |
-40C to +70C |
Storage Temperature Range |
-40C to +75C |
Standards and Compliance
Environmental Suitability |
Outdoor, Burial |
---|---|
Sustainability |
CA Prop 65 |
ICEA Compliance |
S-87-640 |
TIA/EIA Compliance |
ANSI/ICEA S-87-640 |
History
Update and Revision |
Revision Number: 0.80 Revision Date: 11-09-2022 |
---|
Information
Update and Revision |
Revision Number: 0.80 Revision Date: 11-09-2022 |
---|
Part Numbers
Item # | Color | Putup Type | UPC |
---|---|---|---|
FS2L012ND | Black | Reel | 612825383932 |